Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.1119 - £ 0.1244 Request the lead time here
4.8 mm
Natural
12.7 mm
Clip On
£ 0.0973 - £ 0.1081 Request the lead time here
4.8 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 970 In stock
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 8000 In stock
6.5 mm
Natural
7.6 mm
Clip On
10031391 £ 0.0579 - £ 0.072 39010 In stock
Natural
Snap-Lock
£ 0.0579 - £ 0.072 54000 In stock
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
4.8 mm
Natural
20.3 mm
Clip On
£ 0.0579 - £ 0.072 Request the lead time here
4.8 mm
Natural
20.3 mm
Clip On
£ 0.0579 - £ 0.072 25977 In stock
Natural
Snap-Lock
£ 0.0666 - £ 0.0829 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
10029596 £ 0.0482 - £ 0.06 9936 In stock
4.8 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
4.8 mm
Natural
10.2 mm
Clip On
  • of 37
Twist Tie 19.1 mm 4.8 mm Nylon 6/6 Natural

10634721

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    30.5 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 10.2 mm 12.7 mm PA Natural

10031308

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 25.4 mm 10.2 mm 12.7 mm PA Natural

10031346

Price Range
£ 0.1081 - £ 0.0973

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 10.0 mm 5.1 mm 7.6 mm PA Natural

10034132

Price Range
£ 0.069 - £ 0.0555

Stock Levels
970 In stock
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.0 mm 5.1 mm 7.6 mm PA Natural

10034156

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 31.8 mm 5.1 mm 7.6 mm PA Natural

10031476

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 6.0 mm 5.1 mm 7.6 mm PA Natural

10034170

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 8.0 mm 5.1 mm 7.6 mm PA Natural

10034194

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.0 mm 5.1 mm 7.6 mm PA Natural

10034163

Price Range
£ 0.069 - £ 0.0555

Stock Levels
8000 In stock
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 27.7 mm 4.8 mm Nylon 6/6 Natural

10031391

Price Range
£ 0.072 - £ 0.0579

Stock Levels
39010 In stock
Attributes
  • Overall Height
    40.9 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 27.7 mm 4.8 mm Nylon 6/6 Natural

10031384

Price Range
£ 0.072 - £ 0.0579

Stock Levels
54000 In stock
Attributes
  • Overall Height
    40.9 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 5.1 mm 7.6 mm PA Natural

10628553

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.0 mm 5.1 mm 7.6 mm PA Natural

10034149

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 31.8 mm 5.1 mm 7.6 mm PA Natural

10031469

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 10.0 mm 17.8 mm 20.3 mm PA Natural

10639405

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 25.4 mm 17.8 mm 20.3 mm PA Natural

10032336

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 36.8 mm 4.8 mm Nylon 6/6 Natural

10032367

Price Range
£ 0.072 - £ 0.0579

Stock Levels
25977 In stock
Attributes
  • Overall Height
    50.0 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 4.0 mm 5.1 mm 7.6 mm PA Natural

10029558

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 7.6 mm 10.2 mm PA Natural

10029596

Price Range
£ 0.06 - £ 0.0482

Stock Levels
9936 In stock
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

10029626

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm