Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
10031292 £ 0.0973 - £ 0.1081 997 In stock
4.8 mm
Natural
12.7 mm
Clip On
£ 0.1119 - £ 0.1244 Request the lead time here
4.8 mm
Natural
12.7 mm
Clip On
£ 0.1119 - £ 0.1244 Request the lead time here
4.8 mm
Natural
12.7 mm
Clip On
£ 0.0666 - £ 0.0829 1000 In stock
Natural
Snap-Lock
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
7.6 mm
Clip On
  • of 37
Twist Ties 10.0 mm 10.2 mm 12.7 mm PA Natural

10031292

Price Range
£ 0.1081 - £ 0.0973

Stock Levels
997 In stock
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 12.0 mm 10.2 mm 12.7 mm PA Natural

10031339

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 31.8 mm 10.2 mm 12.7 mm PA Natural

10031377

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 27.7 mm 12.7 mm Nylon 6/6 Natural

10031414

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
1000 In stock
Attributes
  • Overall Height
    48.8 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 19.1 mm 5.1 mm 7.6 mm PA Natural

10031438

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 25.4 mm 5.1 mm 7.6 mm PA Natural

10031452

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.8 mm 5.1 mm 7.6 mm PA Natural

10031483

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Tie 19.1 mm 12.7 mm Nylon 6/6 Natural

10488058

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    38.4 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 7.6 mm 10.2 mm PA Natural

10034217

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.0 mm 7.6 mm 10.2 mm PA Natural

10034231

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 31.8 mm 7.6 mm 10.2 mm PA Natural

10031520

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.0 mm 7.6 mm 10.2 mm PA Natural

10034255

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Tie 23.1 mm 4.8 mm Nylon 6/6 Natural

10488065

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    34.5 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 6.0 mm 5.1 mm 7.6 mm PA Natural

10034187

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 8.0 mm 5.1 mm 7.6 mm PA Natural

10034200

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 19.1 mm 7.6 mm 10.2 mm PA Natural

10031513

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 25.4 mm 7.6 mm 10.2 mm PA Natural

10639313

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.8 mm 7.6 mm 10.2 mm PA Natural

10031544

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 19.1 mm 5.1 mm 7.6 mm PA Natural

10031421

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 25.4 mm 5.1 mm 7.6 mm PA Natural

10031445

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm