The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.
One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.
Series Code :SR2120
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Spacer Height | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1629 - £ 0.1878 | 989 In stock |
0.535 in
13.6 mm
|
1.252 in
31.8 mm
|
0.189 in
4.8 mm
|
0.811 in
20.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| £ 0.0786 - £ 0.0871 | Request the lead time here |
0.539 in
13.7 mm
|
0.394 in
10.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1589 - £ 0.1832 | Request the lead time here |
0.535 in
13.6 mm
|
|
|
0.811 in
20.6 mm
|
|
||
| £ 0.0786 - £ 0.0871 | Request the lead time here |
0.539 in
13.7 mm
|
0.394 in
10.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.551 in
14.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.709 in
18.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.866 in
22.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
1.024 in
26.0 mm
|
0.217 in
5.5 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.866 in
22.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0854 - £ 0.0947 | Request the lead time here |
0.539 in
13.7 mm
|
1.024 in
26.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.2363 - £ 0.2699 | Request the lead time here |
0.539 in
13.7 mm
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| £ 0.2363 - £ 0.2699 | Request the lead time here |
0.539 in
13.7 mm
|
0.752 in
19.1 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| £ 0.2305 - £ 0.2633 | Request the lead time here |
0.539 in
13.7 mm
|
1.252 in
31.8 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| £ 0.1629 - £ 0.1878 | 4000 In stock |
0.535 in
13.6 mm
|
0.752 in
19.1 mm
|
0.189 in
4.8 mm
|
0.811 in
20.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| £ 0.1667 - £ 0.1903 | 757 In stock |
0.535 in
13.6 mm
|
|
|
0.535 in
13.6 mm
|
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
1.102 in
28.0 mm
|
0.157 in
4.0 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.551 in
14.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.63 in
16.0 mm
|
0.189 in
4.8 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0983 - £ 0.1089 | Request the lead time here |
0.539 in
13.7 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
0.539 in
13.7 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue