Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0871 |
5000 - 9999 | £ 0.0828 |
10000 + | £ 0.0786 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 13.3 mm |
---|---|
Compatible Cable Diameter Range | 0.524 in |
Compatible Panel Thickness Range | 1.6 mm |
Compatible Panel Thickness Range | 0.063 in |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Spacer Height | 10.0 mm |
Spacer Height | 0.394 in |
Inside Height | 13.7 mm |
Inside Height | 0.539 in |
Inside Width | 13.7 mm |
Inside Width | 0.539 in |
Mounting Method | Clip On |
Adjustability | Fixed |
Colour | Natural |
Operating Temperature Range | -40 - 230 °F |
Operating Temperature Range | -40 - 110 °C |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Base Length | 8.3 mm |
Base Length | 0.327 in |
Spacer Length | 10.0 mm |
Spacer Length | 0.394 in |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue