Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
£ 0.1542 - £ 0.1766 Request the lead time here
8.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1542 - £ 0.1766 Request the lead time here
12.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1504 - £ 0.1723 14000 In stock
6.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1704 - £ 0.194 1000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
0.6 mm
Natural
£ 0.1704 - £ 0.194 790 In stock
0.6 mm
Natural
£ 0.1704 - £ 0.194 998 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 216 In stock
8.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1704 - £ 0.194 70 In stock
0.6 mm
Natural
£ 0.1704 - £ 0.194 2000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 706898 In stock
0.6 mm
Natural
£ 0.1704 - £ 0.194 4000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 998 In stock
0.6 mm
Natural
£ 0.1704 - £ 0.194 370000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 835 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 4592 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 3004 In stock
0.6 mm
Natural
10024348 £ 0.214 - £ 0.2225 10698 In stock
4.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1504 - £ 0.1723 Request the lead time here
0.6 mm
Natural
  • of 5
Collar Clamp Clip On 8.0 mm 22.0 mm PA Black

10024515

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp Clip On 12.0 mm 22.0 mm PA Black

10024553

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    12.0 mm
Collar Clamp Clip On 6.0 mm 11.0 mm PA Black

10024362

Price Range
£ 0.1723 - £ 0.1504

Stock Levels
14000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp Clip On 12.0 mm Nylon 6/6 Natural

10024447

Price Range
£ 0.194 - £ 0.1704

Stock Levels
1000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 6.0 mm Nylon 6/6 Natural

10024485

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 8.0 mm Nylon 6/6 Natural

10024522

Price Range
£ 0.194 - £ 0.1704

Stock Levels
790 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 12.0 mm Nylon 6/6 Natural

10024560

Price Range
£ 0.194 - £ 0.1704

Stock Levels
998 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 8.0 mm 11.0 mm PA Black

10024393

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
216 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp Clip On 4.0 mm Nylon 6/6 Natural

10024355

Price Range
£ 0.194 - £ 0.1704

Stock Levels
70 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 8.0 mm Nylon 6/6 Natural

10024409

Price Range
£ 0.194 - £ 0.1704

Stock Levels
2000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 4.0 mm Nylon 6/6 Natural

10024454

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
706898 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10024379

Price Range
£ 0.194 - £ 0.1704

Stock Levels
4000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 12.0 mm Nylon 6/6 Natural

10024430

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
998 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 4.0 mm Nylon 6/6 Natural

10024478

Price Range
£ 0.194 - £ 0.1704

Stock Levels
370000 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 4.0 mm Nylon 6/6 Natural

10024331

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
835 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 8.0 mm Nylon 6/6 Natural

10024386

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
4592 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 8.0 mm Nylon 6/6 Natural

10024508

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 12.0 mm Nylon 6/6 Natural

10024546

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
3004 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 4.0 mm 11.0 mm PA Black

10024348

Price Range
£ 0.2225 - £ 0.214

Stock Levels
10698 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    4.0 mm
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10487839

Price Range
£ 0.1723 - £ 0.1504

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790