Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 110799 | £ 0.248 - £ 0.388 | Request the lead time here |
No
|
Orange
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
|
| £ 0.0907 - £ 0.3667 | Request the lead time here |
No
|
Blue
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
||
| £ 0.0907 - £ 0.388 | Request the lead time here |
No
|
Green
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
||
| £ 0.6491 - £ 1.7407 | 15 In stock |
N
|
Yellow
|
LDPE
|
1.22 in
31.0 mm
|
|
2.953 in
75.0 mm
|
|
||
| £ 0.8887 - £ 1.1215 | Request the lead time here |
N
|
Yellow
|
LDPE
|
1.26 in
32.0 mm
|
|
3.638 in
92.4 mm
|
|
||
| £ 0.1168 - £ 0.2763 | 900 In stock |
No
|
Grey
|
LDPE
|
0.512 in
13.0 mm
|
|
0.394 in
10.0 mm
|
2
|
||
| £ 0.2384 - £ 0.6393 | 50 In stock |
No
|
Grey
|
LDPE
|
0.787 in
20.0 mm
|
|
1.102 in
28.0 mm
|
2
|
||
| £ 0.4464 - £ 1.2065 | 160 In stock |
No
|
Grey
|
LDPE
|
1.181 in
30.0 mm
|
ANSI 1-3/4
|
2.126 in
54.0 mm
|
2
|
||
| £ 2.7165 - £ 12.2188 | 101 In stock |
No
|
Grey
|
LDPE
|
1.969 in
50.0 mm
|
ANSI 8
|
8.626 in
219.1 mm
|
2
|
||
| £ 1.0129 - £ 4.0368 | Request the lead time here |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
4.331 in
110.0 mm
|
2
|
||
| £ 1.1747 - £ 4.2535 | Request the lead time here |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
4.37 in
111.0 mm
|
2
|
||
| £ 0.2051 - £ 0.6014 | 50 In stock |
No
|
Grey
|
LDPE
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
2
|
||
| 34130 | £ 0.4096 - £ 1.0843 | Request the lead time here |
No
|
Grey
|
LDPE
|
1.181 in
30.0 mm
|
|
2.008 in
51.0 mm
|
2
|
|
| £ 0.0803 - £ 0.295 | 100 In stock |
No
|
Grey
|
LDPE
|
0.472 in
12.0 mm
|
|
0.591 in
15.0 mm
|
2
|
||
| £ 116.0307 - £ 116.0307 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
DN 950, ANSI 38
|
38 in
965.2 mm
|
|
||
| £ 0.3926 - £ 0.3926 | Request the lead time here |
N
|
Black
|
LDPE
|
1.142 in
29.0 mm
|
|
2 in
50.8 mm
|
|
||
| £ 0.6038 - £ 1.7354 | 162 In stock |
Y
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
DN 80, ANSI 3
|
3.5 in
88.9 mm
|
|
||
| £ 0.445 - £ 0.445 | Request the lead time here |
N
|
Black
|
LDPE
|
1.417 in
36.0 mm
|
|
2.126 in
54.0 mm
|
|
||
| £ 0.6307 - £ 0.6307 | Request the lead time here |
N
|
Black
|
LDPE
|
1.496 in
38.0 mm
|
|
2.953 in
75.0 mm
|
|
||
| £ 0.2934 - £ 0.7308 | 75 In stock |
Y
|
Yellow
|
LDPE
|
1.181 in
30.0 mm
|
DN 50, ANSI 2
|
2.374 in
60.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue