Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
282 results
Product SKUs information
Essentra Part Number Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 0.0907 - £ 0.3667 Request the lead time here
No
Blue
LDPE
30.0 mm
48.3 mm
2
£ 0.0907 - £ 0.388 Request the lead time here
No
Green
LDPE
30.0 mm
48.3 mm
2
10120705 £ 0.248 - £ 0.388 Request the lead time here
No
Orange
LDPE
30.0 mm
48.3 mm
2
£ 0.4464 - £ 1.2065 5760 In stock
No
Grey
LDPE
30.0 mm
ANSI 1-3/4
54.0 mm
2
£ 0.1041 - £ 0.3282 4400 In stock
No
Grey
LDPE
13.0 mm
18.0 mm
2
£ 0.0962 - £ 0.32 1400 In stock
No
Grey
LDPE
13.0 mm
ANSI 3/8
17.2 mm
2
£ 0.2601 - £ 0.7125 4000 In stock
No
Grey
LDPE
30.0 mm
35.0 mm
2
£ 0.6491 - £ 1.7407 60 In stock
N
Yellow
LDPE - PIR
31.0 mm
75.0 mm
10086728 £ 0.3458 - £ 0.5341 2800 In stock
N
Red
LDPE - PIR
27.0 mm
41.5 mm
£ 1.5449 - £ 3.8004 640 In stock
N
Yellow
LDPE - PIR
34.1 mm
125.0 mm
£ 0.5811 - £ 0.5811 4745 In stock
N
Yellow
LDPE - PIR
33.0 mm
63.5 mm
£ 0.1672 - £ 0.1672 Request the lead time here
N
Black
LDPE
28.0 mm
35.0 mm
10103210 £ 0.7143 - £ 0.7143 97 In stock
N
Black
LDPE - PIR
32.0 mm
78.0 mm
£ 0.8944 - £ 2.0437 840 In stock
N
Yellow
LDPE - PIR
34.5 mm
92.0 mm
£ 0.8887 - £ 1.1215 Request the lead time here
N
Yellow
LDPE - PIR
32.0 mm
92.4 mm
£ 0.0524 - £ 0.1172 7500 In stock
N
Black
LDPE - PIR
15.0 mm
12.7 mm
£ 0.669 - £ 0.669 Request the lead time here
N
Black
LDPE - PIR
32.0 mm
77.0 mm
10103258 £ 0.927 - £ 0.9666 Request the lead time here
N
Red
LDPE
39.0 mm
96.5 mm
£ 143.5289 - £ 143.5289 Request the lead time here
N
Yellow
LDPE
185.0 mm
DN 1100, ANSI 44
1117.8 mm
10068199 £ 0.9128 - £ 2.2271 Request the lead time here
No
Red
LDPE - PIR
40.0 mm
94.0 mm
2
  • of 15
Standard Sizes Pipe Cap LDPE Blue

10120712

Price Range
£ 0.3667 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Blue
Standard Sizes Pipe Cap LDPE Green

10120729

Price Range
£ 0.388 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Green
Standard Sizes Pipe Cap LDPE Orange

10120705

Price Range
£ 0.388 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Orange
Standard Sizes Pipe Cap 54.0 mm 30.0 mm Grey LDPE

10371923

Price Range
£ 1.2065 - £ 0.4464

Stock Levels
5760 In stock
Attributes
  • d
    54.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1-3/4
  • Vent Hole
    No
Standard Sizes Pipe Cap 18.0 mm 13.0 mm Grey LDPE

10371794

Price Range
£ 0.3282 - £ 0.1041

Stock Levels
4400 In stock
Attributes
  • d
    18.0 mm
  • H
    13.0 mm
  • h
    13.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 17.2 mm 13.0 mm Grey LDPE

10371787

Price Range
£ 0.32 - £ 0.0962

Stock Levels
1400 In stock
Attributes
  • d
    17.2 mm
  • H
    13.0 mm
  • h
    13.0
  • Compatible Nominal Pipe Sizes (All)
    ANSI 3/8
  • Vent Hole
    No
Standard Sizes Pipe Cap 35.0 mm 30.0 mm Grey LDPE

10371855

Price Range
£ 0.7125 - £ 0.2601

Stock Levels
4000 In stock
Attributes
  • d
    35.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 75.0 mm 31.0 mm Yellow LDPE - PIR

10085738

Price Range
£ 1.7407 - £ 0.6491

Stock Levels
60 In stock
Attributes
  • d
    75.0 mm
  • H
    31.0 mm
  • h
    31.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 41.5 mm 27.0 mm Red LDPE - PIR

10086728

Price Range
£ 0.5341 - £ 0.3458

Stock Levels
2800 In stock
Attributes
  • d
    41.5 mm
  • H
    27.0 mm
  • h
    27.0
  • Vent Hole
    N
  • Colour
    Red
Standard Sizes Pipe Cap 125.0 mm 34.1 mm Yellow LDPE - PIR

10087534

Price Range
£ 3.8004 - £ 1.5449

Stock Levels
640 In stock
Attributes
  • d
    125.0 mm
  • H
    34.1 mm
  • h
    34.1
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 63.5 mm 33.0 mm Yellow LDPE - PIR

10103180

Price Range
£ 0.5811 - £ 0.5811

Stock Levels
4745 In stock
Attributes
  • d
    63.5 mm
  • H
    33.0 mm
  • h
    33.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 35.0 mm 28.0 mm Black LDPE

10103159

Price Range
£ 0.1672 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • H
    28.0 mm
  • h
    28.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 78.0 mm 32.0 mm Black LDPE - PIR

10103210

Price Range
£ 0.7143 - £ 0.7143

Stock Levels
97 In stock
Attributes
  • d
    78.0 mm
  • H
    32.0 mm
  • h
    32.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 92.0 mm 34.5 mm Yellow LDPE - PIR

10087510

Price Range
£ 2.0437 - £ 0.8944

Stock Levels
840 In stock
Attributes
  • d
    92.0 mm
  • H
    34.5 mm
  • h
    34.5
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 92.4 mm 32.0 mm Yellow LDPE - PIR

10103241

Price Range
£ 1.1215 - £ 0.8887

Stock Levels
Request the lead time here
Attributes
  • d
    92.4 mm
  • H
    32.0 mm
  • h
    32.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 12.7 mm 15.0 mm Black LDPE - PIR

10103142

Price Range
£ 0.1172 - £ 0.0524

Stock Levels
7500 In stock
Attributes
  • d
    12.7 mm
  • H
    15.0 mm
  • h
    15.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 77.0 mm 32.0 mm Black LDPE - PIR

10103203

Price Range
£ 0.669 - £ 0.669

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • H
    32.0 mm
  • h
    32.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 96.5 mm 39.0 mm Red LDPE

10103258

Price Range
£ 0.9666 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • d
    96.5 mm
  • H
    39.0 mm
  • h
    39.0
  • Vent Hole
    N
  • Colour
    Red
Standard Sizes Pipe Cap 1117.8 mm 185.0 mm Yellow LDPE

10238882

Price Range
£ 143.5289 - £ 143.5289

Stock Levels
Request the lead time here
Attributes
  • d
    1117.8 mm
  • H
    185.0 mm
  • h
    185.0
  • Compatible Nominal Pipe Sizes (All)
    DN 1100, ANSI 44
  • Vent Hole
    N
Standard Sizes Pipe Cap 94.0 mm 40.0 mm Red LDPE - PIR

10068199

Price Range
£ 2.2271 - £ 0.9128

Stock Levels
Request the lead time here
Attributes
  • d
    94.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Red