Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0907 - £ 0.3667 | Request the lead time here |
No
|
Blue
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
||
| 10120705 | £ 0.248 - £ 0.388 | Request the lead time here |
No
|
Orange
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
|
| £ 0.0907 - £ 0.388 | Request the lead time here |
No
|
Green
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
||
| £ 0.1979 - £ 0.5824 | 1700 In stock |
No
|
Grey
|
LDPE
|
0.787 in
20.0 mm
|
|
0.945 in
24.0 mm
|
2
|
||
| £ 0.3104 - £ 0.8424 | 650 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
1.547 in
39.3 mm
|
|
||
| £ 2.5235 - £ 7.6309 | 91 In stock |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
7.626 in
193.7 mm
|
2
|
||
| £ 0.0807 - £ 0.2953 | 15200 In stock |
No
|
Grey
|
LDPE
|
0.512 in
13.0 mm
|
ANSI 1/4
|
0.539 in
13.7 mm
|
2
|
||
| 10068199 | £ 0.9128 - £ 2.2271 | Request the lead time here |
No
|
Red
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
3.701 in
94.0 mm
|
2
|
|
| £ 1.8993 - £ 5.0761 | 800 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
5.394 in
137.0 mm
|
|
||
| £ 0.2636 - £ 0.5979 | 6100 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.051 in
26.7 mm
|
|
1.575 in
40.0 mm
|
|
||
| £ 0.0857 - £ 0.309 | 11700 In stock |
No
|
Grey
|
LDPE
|
0.512 in
13.0 mm
|
|
0.63 in
16.0 mm
|
2
|
||
| £ 2.2112 - £ 8.7969 | 314 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 200, ANSI 8
|
8.626 in
219.1 mm
|
|
||
| £ 15.2515 - £ 15.2515 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
DN 500, ANSI 20
|
20 in
508.0 mm
|
|
||
| £ 0.1091 - £ 0.2158 | 1360 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
DN 25, ANSI 1
|
1.327 in
33.7 mm
|
|
||
| £ 0.2934 - £ 0.7308 | 225 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
DN 50, ANSI 2
|
2.374 in
60.3 mm
|
|
||
| £ 1.2374 - £ 1.2374 | 4032 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 150, ANSI 6
|
6.626 in
168.3 mm
|
|
||
| £ 0.139 - £ 0.4013 | 24350 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
DN 32, ANSI 1-1/4
|
1.669 in
42.4 mm
|
|
||
| £ 0.6038 - £ 1.7354 | 2070 In stock |
Y
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
DN 80, ANSI 3
|
3.5 in
88.9 mm
|
|
||
| £ 130.9137 - £ 130.9137 | 9 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
DN 1050, ANSI 42
|
42 in
1066.8 mm
|
|
||
| £ 0.3926 - £ 0.3926 | 1495 In stock |
N
|
Black
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
2 in
50.8 mm