Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 16.7115 - £ 16.7115 | 75 In stock |
Y
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
DN 400, ANSI 16
|
16 in
406.4 mm
|
|
||
| £ 0.0907 - £ 0.388 | Request the lead time here |
No
|
Green
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
||
| 10120705 | £ 0.248 - £ 0.388 | Request the lead time here |
No
|
Orange
|
LDPE
|
1.181 in
30.0 mm
|
|
1.902 in
48.3 mm
|
2
|
|
| 10070291 | £ 0.2934 - £ 0.9753 | 33880 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
DN 65, ANSI 2-1/2
|
2.996 in
76.1 mm
|
|
|
| 10093412 | £ 0.6761 - £ 2.4929 | 24560 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 100, ANSI 4
|
4.5 in
114.3 mm
|
|
|
| £ 0.0789 - £ 0.186 | 25740 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
DN 20, ANSI 3/4
|
1.059 in
26.9 mm
|
|
||
| 10070277 | £ 0.2693 - £ 0.7468 | 27500 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
DN 50, ANSI 2
|
2.374 in
60.3 mm
|
|
|
| £ 0.5669 - £ 2.0357 | 8100 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 90, ANSI 3-1/2
|
4 in
101.6 mm
|
|
||
| £ 0.139 - £ 0.2737 | 30950 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
DN 32, ANSI 1-1/4
|
1.669 in
42.4 mm
|
|
||
| 10093375 | £ 0.4053 - £ 1.5467 | 22928 In stock |
N
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
DN 80, ANSI 3
|
3.5 in
88.9 mm
|
|
|
| £ 0.8915 - £ 0.8915 | 5670 In stock |
N
|
Yellow
|
LDPE
|
1.559 in
39.6 mm
|
DN 125, ANSI 5
|
5.5 in
139.7 mm
|
|
||
| 10242780 | £ 10.4606 - £ 10.4606 | 60 In stock |
N
|
Yellow
|
LDPE
|
2.48 in
63.0 mm
|
DN 450, ANSI 18
|
18 in
457.2 mm
|
|
|
| £ 2.4521 - £ 8.1325 | 1673 In stock |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
7.874 in
200.0 mm
|
2
|
||
| £ 1.0163 - £ 2.8968 | 3720 In stock |
No
|
Grey
|
PVC
|
1.457 in
37.0 mm
|
ANSI 3
|
3.5 in
88.9 mm
|
1
|
||
| £ 0.8568 - £ 1.9723 | 520 In stock |
No
|
Grey
|
LDPE
|
1.181 in
30.0 mm
|
|
3.268 in
83.0 mm
|
2
|
||
| £ 1.0129 - £ 4.0368 | 100 In stock |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
4.331 in
110.0 mm
|
2
|
||
| £ 2.6298 - £ 8.48 | 15 In stock |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
8.268 in
210.0 mm
|
2
|
||
| £ 0.6372 - £ 1.7908 | 250 In stock |
No
|
Grey
|
LDPE
|
1.496 in
38.0 mm
|
|
2.953 in
75.0 mm
|
2
|
||
| £ 0.1168 - £ 0.2763 | 7700 In stock |
No
|
Grey
|
LDPE
|
0.512 in
13.0 mm
|
|
0.394 in
10.0 mm
|
2
|
||
| £ 0.2384 - £ 0.6393 | 1550 In stock |
No
|
Grey
|
LDPE
|
0.787 in
20.0 mm
|
|
1.102 in
28.0 mm
|
2