10371978
34143
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 1.7908 |
| 250 - 2499 | £ 0.6516 |
| 2500 + | £ 0.6372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 2.953 in |
|---|---|
| d | 75.0 mm |
| H | 1.496 in |
| H | 38.0 mm |
| h | 38.0 |
| Vent Hole | No |
| Colour | Grey |
| Material | LDPE |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue