Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
282 results
Product SKUs information
Essentra Part Number Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 0.1091 - £ 0.2158 1520 In stock
Y
Yellow
LDPE - PIR
30.0 mm
DN 25, ANSI 1
33.7 mm
£ 0.6761 - £ 2.0251 2430 In stock
Y
Yellow
LDPE
40.0 mm
DN 90, ANSI 3-1/2
101.6 mm
£ 0.978 - £ 0.978 750 In stock
N
Red
LDPE
40.0 mm
100.3 mm
£ 0.445 - £ 0.445 105 In stock
N
Black
LDPE - PIR
36.0 mm
54.0 mm
£ 0.7356 - £ 0.7356 1252 In stock
N
Black
LDPE - PIR
28.0 mm
79.4 mm
£ 130.9137 - £ 130.9137 9 In stock
N
Yellow
LDPE
185.0 mm
DN 1050, ANSI 42
1066.8 mm
£ 0.2636 - £ 0.5979 7100 In stock
N
Yellow
LDPE - PIR
26.7 mm
40.0 mm
£ 0.7087 - £ 1.9029 315 In stock
No
Yellow
LDPE - PIR
34.5 mm
75.0 mm
1
£ 0.3104 - £ 0.8424 650 In stock
N
Yellow
LDPE - PIR
25.0 mm
39.3 mm
£ 1.8993 - £ 5.0761 700 In stock
N
Yellow
LDPE - PIR
35.0 mm
137.0 mm
£ 0.2934 - £ 0.7308 250 In stock
Y
Yellow
LDPE - PIR
30.0 mm
DN 50, ANSI 2
60.3 mm
£ 0.8915 - £ 0.8915 4129 In stock
Y
Yellow
LDPE
40.0 mm
DN 125, ANSI 5
139.7 mm
£ 3.9546 - £ 12.8631 19 In stock
Y
Yellow
LDPE
50.0 mm
DN 300, ANSI 12
323.9 mm
£ 32.4024 - £ 32.4024 Request the lead time here
Y
Yellow
LDPE
67.0 mm
DN 600, ANSI 24
609.6 mm
£ 0.0857 - £ 0.309 11700 In stock
No
Grey
LDPE
13.0 mm
16.0 mm
2
£ 1.4174 - £ 3.7739 1250 In stock
N
Yellow
LDPE - PIR
35.0 mm
125.0 mm
£ 0.2466 - £ 0.4252 14080 In stock
N
Yellow
LDPE - PIR
26.8 mm
32.0 mm
£ 0.0803 - £ 0.295 5100 In stock
No
Grey
LDPE
12.0 mm
15.0 mm
2
£ 2.6298 - £ 8.48 15 In stock
No
Grey
LDPE
40.0 mm
210.0 mm
2
£ 0.6372 - £ 1.7908 250 In stock
No
Grey
LDPE
38.0 mm
75.0 mm
2
  • of 15
Standard Sizes Pipe Cap 33.7 mm 30.0 mm Yellow LDPE - PIR

10102497

Price Range
£ 0.2158 - £ 0.1091

Stock Levels
1520 In stock
Attributes
  • d
    33.7 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    DN 25, ANSI 1
  • Vent Hole
    Y
Standard Sizes Pipe Cap 101.6 mm 40.0 mm Yellow LDPE

10093405

Price Range
£ 2.0251 - £ 0.6761

Stock Levels
2430 In stock
Attributes
  • d
    101.6 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 90, ANSI 3-1/2
  • Vent Hole
    Y
Standard Sizes Pipe Cap 100.3 mm 40.0 mm Red LDPE

10103265

Price Range
£ 0.978 - £ 0.978

Stock Levels
750 In stock
Attributes
  • d
    100.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    N
  • Colour
    Red
Standard Sizes Pipe Cap 54.0 mm 36.0 mm Black LDPE - PIR

10103173

Price Range
£ 0.445 - £ 0.445

Stock Levels
105 In stock
Attributes
  • d
    54.0 mm
  • H
    36.0 mm
  • h
    36.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 79.4 mm 28.0 mm Black LDPE - PIR

10103227

Price Range
£ 0.7356 - £ 0.7356

Stock Levels
1252 In stock
Attributes
  • d
    79.4 mm
  • H
    28.0 mm
  • h
    28.0
  • Vent Hole
    N
  • Colour
    Black
Standard Sizes Pipe Cap 1066.8 mm 185.0 mm Yellow LDPE

10230664

Price Range
£ 130.9137 - £ 130.9137

Stock Levels
9 In stock
Attributes
  • d
    1066.8 mm
  • H
    185.0 mm
  • h
    185.0
  • Compatible Nominal Pipe Sizes (All)
    DN 1050, ANSI 42
  • Vent Hole
    N
Standard Sizes Pipe Cap 40.0 mm 26.7 mm Yellow LDPE - PIR

10087503

Price Range
£ 0.5979 - £ 0.2636

Stock Levels
7100 In stock
Attributes
  • d
    40.0 mm
  • H
    26.7 mm
  • h
    26.7
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 75.0 mm 34.5 mm Yellow LDPE - PIR

10125373

Price Range
£ 1.9029 - £ 0.7087

Stock Levels
315 In stock
Attributes
  • d
    75.0 mm
  • H
    34.5 mm
  • h
    32.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 39.3 mm 25.0 mm Yellow LDPE - PIR

10085714

Price Range
£ 0.8424 - £ 0.3104

Stock Levels
650 In stock
Attributes
  • d
    39.3 mm
  • H
    25.0 mm
  • h
    25.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 137.0 mm 35.0 mm Yellow LDPE - PIR

10085752

Price Range
£ 5.0761 - £ 1.8993

Stock Levels
700 In stock
Attributes
  • d
    137.0 mm
  • H
    35.0 mm
  • h
    35.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 60.3 mm 30.0 mm Yellow LDPE - PIR

10070086

Price Range
£ 0.7308 - £ 0.2934

Stock Levels
250 In stock
Attributes
  • d
    60.3 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    DN 50, ANSI 2
  • Vent Hole
    Y
Standard Sizes Pipe Cap 139.7 mm 40.0 mm Yellow LDPE

10093450

Price Range
£ 0.8915 - £ 0.8915

Stock Levels
4129 In stock
Attributes
  • d
    139.7 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 125, ANSI 5
  • Vent Hole
    Y
Standard Sizes Pipe Cap 323.9 mm 50.0 mm Yellow LDPE

10093542

Price Range
£ 12.8631 - £ 3.9546

Stock Levels
19 In stock
Attributes
  • d
    323.9 mm
  • H
    50.0 mm
  • h
    50.0
  • Compatible Nominal Pipe Sizes (All)
    DN 300, ANSI 12
  • Vent Hole
    Y
Standard Sizes Pipe Cap 609.6 mm 67.0 mm Yellow LDPE

10242704

Price Range
£ 32.4024 - £ 32.4024

Stock Levels
Request the lead time here
Attributes
  • d
    609.6 mm
  • H
    67.0 mm
  • h
    67.0
  • Compatible Nominal Pipe Sizes (All)
    DN 600, ANSI 24
  • Vent Hole
    Y
Standard Sizes Pipe Cap 16.0 mm 13.0 mm Grey LDPE

10371770

Price Range
£ 0.309 - £ 0.0857

Stock Levels
11700 In stock
Attributes
  • d
    16.0 mm
  • H
    13.0 mm
  • h
    13.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 125.0 mm 35.0 mm Yellow LDPE - PIR

10085745

Price Range
£ 3.7739 - £ 1.4174

Stock Levels
1250 In stock
Attributes
  • d
    125.0 mm
  • H
    35.0 mm
  • h
    35.0
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 32.0 mm 26.8 mm Yellow LDPE - PIR

10087497

Price Range
£ 0.4252 - £ 0.2466

Stock Levels
14080 In stock
Attributes
  • d
    32.0 mm
  • H
    26.8 mm
  • h
    26.8
  • Vent Hole
    N
  • Colour
    Yellow
Standard Sizes Pipe Cap 15.0 mm 12.0 mm Grey LDPE

10371756

Price Range
£ 0.295 - £ 0.0803

Stock Levels
5100 In stock
Attributes
  • d
    15.0 mm
  • H
    12.0 mm
  • h
    12.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 210.0 mm 40.0 mm Grey LDPE

10372104

Price Range
£ 8.48 - £ 2.6298

Stock Levels
15 In stock
Attributes
  • d
    210.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 75.0 mm 38.0 mm Grey LDPE

10371978

Price Range
£ 1.7908 - £ 0.6372

Stock Levels
250 In stock
Attributes
  • d
    75.0 mm
  • H
    38.0 mm
  • h
    38.0
  • Vent Hole
    No
  • Colour
    Grey