Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10337097 | £ 0.5585 - £ 1.173 | 27500 In stock |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
|
|
| £ 5.2991 - £ 11.1282 | 1440 In stock |
N
|
Grey
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
2.756 in
70.0 mm
|
|
||
| £ 2.2599 - £ 2.5111 | 98 In stock |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
5.563 in
141.3 mm
|
2
|
||
| 10337103 | £ 1.0299 - £ 2.1628 | 3000 In stock |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
|
1.024 in
26.0 mm
|
|
|
| £ 0.139 - £ 0.4013 | 24850 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
DN 32, ANSI 1-1/4
|
1.669 in
42.4 mm
|
|
||
| £ 0.6038 - £ 1.7354 | 2268 In stock |
Y
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
DN 80, ANSI 3
|
3.5 in
88.9 mm
|
|
||
| £ 0.8915 - £ 0.8915 | 4129 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 125, ANSI 5
|
5.5 in
139.7 mm
|
|
||
| £ 3.9546 - £ 12.8631 | 19 In stock |
Y
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
DN 300, ANSI 12
|
12.752 in
323.9 mm
|
|
||
| £ 0.3926 - £ 0.3926 | 1495 In stock |
N
|
Black
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
2 in
50.8 mm
|
|
||
| £ 0.6307 - £ 0.6307 | 201 In stock |
N
|
Black
|
LDPE
|
1.496 in
38.0 mm
|
|
2.953 in
75.0 mm
|
|
||
| £ 0.7512 - £ 0.7512 | 198 In stock |
N
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
|
3.169 in
80.5 mm
|
|
||
| £ 116.0307 - £ 116.0307 | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
DN 950, ANSI 38
|
38 in
965.2 mm
|
|
||
| £ 0.2934 - £ 0.7308 | 250 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
DN 50, ANSI 2
|
2.374 in
60.3 mm
|
|
||
| £ 0.0486 - £ 0.1719 | 35000 In stock |
Y
|
Yellow
|
LDPE
|
0.787 in
20.0 mm
|
DN 15, ANSI 1/2
|
0.839 in
21.3 mm
|
|
||
| £ 1.2374 - £ 1.2374 | 4080 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 150, ANSI 6
|
6.626 in
168.3 mm
|
|
||
| £ 121.8847 - £ 463.8449 | 11 In stock |
Y
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
DN 1050, ANSI 42
|
42 in
1066.8 mm
|
|
||
| £ 0.0789 - £ 0.2896 | 2550 In stock |
Y
|
Yellow
|
LDPE
|
0.984 in
25.0 mm
|
DN 20, ANSI 3/4
|
1.059 in
26.9 mm
|
|
||
| £ 0.0789 - £ 0.186 | 28340 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
DN 20, ANSI 3/4
|
1.059 in
26.9 mm
|
|
||
| 10070291 | £ 0.2934 - £ 0.9753 | 33287 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
DN 65, ANSI 2-1/2
|
2.996 in
76.1 mm
|
|
|
| £ 172.0617 - £ 172.0617 | 61 In stock |
N
|
Yellow
|
LDPE
|
7.874 in
200.0 mm
|
DN 1200, ANSI 48
|
48 in
1219.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue