10102480
43559
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.2896 |
| 1500 + | £ 0.0789 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 26.9 mm |
|---|---|
| d | 1.059 in |
| H | 25.0 mm |
| H | 0.984 in |
| h | 25.0 |
| Compatible Nominal Pipe Sizes (All) | DN 20, ANSI 3/4 |
| Vent Hole | Y |
| Colour | Yellow |
| Material | LDPE |
| Standards | RoHS, ANSI, DIN, REACH |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue