Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1091 - £ 0.2158 | 1520 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
DN 25, ANSI 1
|
1.327 in
33.7 mm
|
|
||
| £ 0.6761 - £ 2.0251 | 2430 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 90, ANSI 3-1/2
|
4 in
101.6 mm
|
|
||
| £ 0.978 - £ 0.978 | 750 In stock |
N
|
Red
|
LDPE
|
1.575 in
40.0 mm
|
|
3.949 in
100.3 mm
|
|
||
| £ 0.445 - £ 0.445 | 105 In stock |
N
|
Black
|
LDPE - PIR
|
1.417 in
36.0 mm
|
|
2.126 in
54.0 mm
|
|
||
| £ 0.7356 - £ 0.7356 | 1252 In stock |
N
|
Black
|
LDPE - PIR
|
1.102 in
28.0 mm
|
|
3.126 in
79.4 mm
|
|
||
| £ 130.9137 - £ 130.9137 | 9 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
DN 1050, ANSI 42
|
42 in
1066.8 mm
|
|
||
| £ 0.2636 - £ 0.5979 | 7100 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.051 in
26.7 mm
|
|
1.575 in
40.0 mm
|
|
||
| £ 0.7087 - £ 1.9029 | 315 In stock |
No
|
Yellow
|
LDPE - PIR
|
1.358 in
34.5 mm
|
|
2.953 in
75.0 mm
|
1
|
||
| £ 0.3104 - £ 0.8424 | 650 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
1.547 in
39.3 mm
|
|
||
| £ 1.8993 - £ 5.0761 | 700 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
5.394 in
137.0 mm
|
|
||
| £ 0.2934 - £ 0.7308 | 250 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
DN 50, ANSI 2
|
2.374 in
60.3 mm
|
|
||
| £ 0.8915 - £ 0.8915 | 4129 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 125, ANSI 5
|
5.5 in
139.7 mm
|
|
||
| £ 3.9546 - £ 12.8631 | 19 In stock |
Y
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
DN 300, ANSI 12
|
12.752 in
323.9 mm
|
|
||
| £ 32.4024 - £ 32.4024 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
DN 600, ANSI 24
|
24 in
609.6 mm
|
|
||
| £ 0.0857 - £ 0.309 | 11700 In stock |
No
|
Grey
|
LDPE
|
0.512 in
13.0 mm
|
|
0.63 in
16.0 mm
|
2
|
||
| £ 1.4174 - £ 3.7739 | 1250 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
4.921 in
125.0 mm
|
|
||
| £ 0.2466 - £ 0.4252 | 14080 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.055 in
26.8 mm
|
|
1.26 in
32.0 mm
|
|
||
| £ 0.0803 - £ 0.295 | 5100 In stock |
No
|
Grey
|
LDPE
|
0.472 in
12.0 mm
|
|
0.591 in
15.0 mm
|
2
|
||
| £ 2.6298 - £ 8.48 | 15 In stock |
No
|
Grey
|
LDPE
|
1.575 in
40.0 mm
|
|
8.268 in
210.0 mm
|
2
|
||
| £ 0.6372 - £ 1.7908 | 250 In stock |
No
|
Grey
|
LDPE
|
1.496 in
38.0 mm
|
|
2.953 in
75.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue