Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| £ 0.086 - £ 0.0877 | 4444 In stock |
0.406 in
10.3 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1644 - £ 0.1715 | 3300 In stock |
0.697 in
17.7 mm
|
0.78 in
19.8 mm
|
0.571 in
14.5 mm
|
||
| £ 1.355 - £ 1.4103 | 466 In stock |
2.748 in
69.8 mm
|
2.913 in
74.0 mm
|
1.004 in
25.5 mm
|
||
| £ 1.1693 - £ 1.2189 | 82 In stock |
3.425 in
87.0 mm
|
3.543 in
90.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0756 - £ 0.0772 | Request the lead time here |
0.307 in
7.8 mm
|
0.37 in
9.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1017 - £ 0.106 | 5947 In stock |
0.5 in
12.7 mm
|
0.587 in
14.9 mm
|
0.531 in
13.5 mm
|
||
| £ 0.1885 - £ 0.197 | Request the lead time here |
0.776 in
19.7 mm
|
0.843 in
21.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.0952 - £ 0.0992 | Request the lead time here |
0.461 in
11.7 mm
|
0.539 in
13.7 mm
|
0.492 in
12.5 mm
|
||
| £ 0.6704 - £ 0.6987 | 50 In stock |
2.031 in
51.6 mm
|
2.118 in
53.8 mm
|
0.63 in
16.0 mm
|
||
| £ 0.086 - £ 0.0877 | 4647 In stock |
0.394 in
10.0 mm
|
0.465 in
11.8 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0756 - £ 0.0772 | Request the lead time here |
0.224 in
5.7 mm
|
0.291 in
7.4 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1017 - £ 0.106 | 4217 In stock |
0.528 in
13.4 mm
|
0.591 in
15.0 mm
|
0.531 in
13.5 mm
|
||
| £ 0.1885 - £ 0.197 | 3200 In stock |
0.811 in
20.6 mm
|
0.902 in
22.9 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.657 in
16.7 mm
|
0.74 in
18.8 mm
|
0.571 in
14.5 mm
|
||
| £ 0.2749 - £ 0.2863 | Request the lead time here |
1.161 in
29.5 mm
|
1.24 in
31.5 mm
|
0.728 in
18.5 mm
|
||
| £ 0.4479 - £ 0.4677 | 1290 In stock |
1.378 in
35.0 mm
|
1.472 in
37.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.6704 - £ 0.6987 | Request the lead time here |
2 in
50.8 mm
|
2.087 in
53.0 mm
|
1.201 in
30.5 mm
|
||
| £ 0.7228 - £ 0.7526 | 489 In stock |
2.343 in
59.5 mm
|
2.441 in
62.0 mm
|
1.181 in
30 mm
|
||
| £ 1.4741 - £ 1.5308 | Request the lead time here |
3.13 in
79.5 mm
|
3.307 in
84.0 mm
|
1.004 in
25.5 mm
|
||
| £ 0.3713 - £ 0.3855 | Request the lead time here |
1.291 in
32.8 mm
|
1.409 in
35.8 mm
|
0.886 in
22.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue