Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
264 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Colour Material Hole Diameter Inside Diameter Panel Thickness Overall Height View
10090497 £ 0.0962 - £ 0.2737 3500 In stock
15.9 mm
Black
PVC
11.9 mm
6.4 mm
1.6 mm
7.9 mm
£ 0.0988 - £ 0.1748 73000 In stock
17.0 mm
Black
PVC
12.5 mm
9.5 mm
1.6 mm
7.0 mm
£ 0.1856 - £ 0.1988 9000 In stock
22.0 mm
Black
PVC
17.5 mm
14.2 mm
1.6 mm
4.8 mm
£ 0.0746 - £ 0.1052 24000 In stock
13.8 mm
Black
PVC
10.2 mm
7.0 mm
1.2 mm
4.5 mm
£ 6.4923 - £ 6.4923 Request the lead time here
21.0 mm
Black
Silicone Rubber
8.0 mm
2.5 mm
18.0 mm
£ 26.5894 - £ 26.5894 Request the lead time here
46.0 mm
Black
Silicone Rubber
26.0 mm
2.5 mm
30.0 mm
£ 8.4919 - £ 8.4919 Request the lead time here
28.0 mm
Black
Silicone Rubber
14.0 mm
2.5 mm
20.0 mm
£ 0.2409 - £ 0.2409 Request the lead time here
22.2 mm
Black
TPE
17.1 mm
14.2 mm
1.6 mm
4.8 mm
10070154 £ 0.1278 - £ 0.1809 14000 In stock
19.0 mm
Black
PVC
14.2 mm
11.0 mm
1.6 mm
6.4 mm
10082256 £ 0.0469 - £ 0.078 184000 In stock
9.5 mm
Black
PVC
6.4 mm
4.0 mm
1.6 mm
6.3 mm
£ 0.2749 - £ 0.2843 250 In stock
25.5 mm
Black
PVC
20.0 mm
12.5 mm
1.6 mm
6.4 mm
10082201 £ 0.0625 - £ 0.1052 5000 In stock
13.8 mm
Black
PVC
9.5 mm
7.0 mm
1.2 mm
4.0 mm
£ 0.0541 - £ 0.1289 1000 In stock
12.5 mm
Black
PVC
9.5 mm
4.8 mm
1.6 mm
6.8 mm
£ 0.0949 - £ 0.1179 5876 In stock
14.2 mm
Black
PVC
11.0 mm
8.0 mm
1.6 mm
4.8 mm
10090411 £ 0.108 - £ 0.1884 2000 In stock
19.0 mm
Black
PVC
13.5 mm
9.6 mm
3.2 mm
9.6 mm
10073674 £ 0.2756 - £ 0.3295 25600 In stock
27.0 mm
Black
PVC
20.5 mm
16.0 mm
1.2 mm
8.0 mm
10071601 £ 0.1601 - £ 0.2197 44000 In stock
22.0 mm
Black
PVC
17.5 mm
12.5 mm
1.6 mm
6.4 mm
10081761 £ 0.3642 - £ 0.6431 30000 In stock
38.0 mm
Black
PVC
31.0 mm
24.9 mm
1.6 mm
7.8 mm
£ 0.3756 - £ 0.7122 10600 In stock
44.5 mm
Black
PVC
32.0 mm
25.5 mm
0.8 mm
6.4 mm
£ 0.1204 - £ 0.1338 Request the lead time here
14.2 mm
Black
PVC
11.0 mm
8.0 mm
1.6 mm
8.0 mm
  • of 14
Cable Grommet 6.4 mm 11.9 mm 15.9 mm 1.6 mm

10090497

Price Range
£ 0.2737 - £ 0.0962

Stock Levels
3500 In stock
Attributes
  • Overall Height
    7.9 mm
  • Overall Diameter
    15.9 mm
  • Inside Diameter
    6.4 mm
  • Hole Diameter
    11.9 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 9.5 mm 12.5 mm 17.0 mm 1.6 mm

10071632

Price Range
£ 0.1748 - £ 0.0988

Stock Levels
73000 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    17.0 mm
  • Inside Diameter
    9.5 mm
  • Hole Diameter
    12.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 14.2 mm 17.5 mm 22.0 mm 1.6 mm

10071205

Price Range
£ 0.1988 - £ 0.1856

Stock Levels
9000 In stock
Attributes
  • Overall Height
    4.8 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    14.2 mm
  • Hole Diameter
    17.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 7.0 mm 10.2 mm 13.8 mm 1.2 mm

10081846

Price Range
£ 0.1052 - £ 0.0746

Stock Levels
24000 In stock
Attributes
  • Overall Height
    4.5 mm
  • Overall Diameter
    13.8 mm
  • Inside Diameter
    7.0 mm
  • Hole Diameter
    10.2 mm
  • Panel Thickness
    1.2 mm
IP67 Cable Grommet 8.0 mm 16.0 mm 21.0 mm 2.5 mm

10320808

Price Range
£ 6.4923 - £ 6.4923

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    18.0 mm
  • Overall Diameter
    21.0 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    2.5 mm
  • Colour
    Black
IP67 Cable Grommet 26.0 mm 38.0 mm 46.0 mm 2.5 mm

10320822

Price Range
£ 26.5894 - £ 26.5894

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    30.0 mm
  • Overall Diameter
    46.0 mm
  • Inside Diameter
    26.0 mm
  • Panel Thickness
    2.5 mm
  • Colour
    Black
IP67 Cable Grommet 14.0 mm 23.0 mm 28.0 mm 2.5 mm

10320815

Price Range
£ 8.4919 - £ 8.4919

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.0 mm
  • Overall Diameter
    28.0 mm
  • Inside Diameter
    14.0 mm
  • Panel Thickness
    2.5 mm
  • Colour
    Black
Cable Grommet 14.2 mm 17.1 mm 22.2 mm 1.6 mm

10155776

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.8 mm
  • Overall Diameter
    22.2 mm
  • Inside Diameter
    14.2 mm
  • Hole Diameter
    17.1 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 11.0 mm 14.2 mm 19.0 mm 1.6 mm

10070154

Price Range
£ 0.1809 - £ 0.1278

Stock Levels
14000 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    19.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    14.2 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm

10082256

Price Range
£ 0.078 - £ 0.0469

Stock Levels
184000 In stock
Attributes
  • Overall Height
    6.3 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 12.5 mm 20.0 mm 25.5 mm 1.6 mm

10081044

Price Range
£ 0.2843 - £ 0.2749

Stock Levels
250 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    12.5 mm
  • Hole Diameter
    20.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 7.0 mm 9.5 mm 13.8 mm 1.2 mm

10082201

Price Range
£ 0.1052 - £ 0.0625

Stock Levels
5000 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    13.8 mm
  • Inside Diameter
    7.0 mm
  • Hole Diameter
    9.5 mm
  • Panel Thickness
    1.2 mm
Cable Grommet 4.8 mm 9.5 mm 12.5 mm 1.6 mm

10071250

Price Range
£ 0.1289 - £ 0.0541

Stock Levels
1000 In stock
Attributes
  • Overall Height
    6.8 mm
  • Overall Diameter
    12.5 mm
  • Inside Diameter
    4.8 mm
  • Hole Diameter
    9.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 8.0 mm 11.0 mm 14.2 mm 1.6 mm

10079003

Price Range
£ 0.1179 - £ 0.0949

Stock Levels
5876 In stock
Attributes
  • Overall Height
    4.8 mm
  • Overall Diameter
    14.2 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    11.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 9.6 mm 13.5 mm 19.0 mm 3.2 mm

10090411

Price Range
£ 0.1884 - £ 0.108

Stock Levels
2000 In stock
Attributes
  • Overall Height
    9.6 mm
  • Overall Diameter
    19.0 mm
  • Inside Diameter
    9.6 mm
  • Hole Diameter
    13.5 mm
  • Panel Thickness
    3.2 mm
Cable Grommet 16.0 mm 20.5 mm 27.0 mm 1.2 mm

10073674

Price Range
£ 0.3295 - £ 0.2756

Stock Levels
25600 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    27.0 mm
  • Inside Diameter
    16.0 mm
  • Hole Diameter
    20.5 mm
  • Panel Thickness
    1.2 mm
Cable Grommet 12.5 mm 17.5 mm 22.0 mm 1.6 mm

10071601

Price Range
£ 0.2197 - £ 0.1601

Stock Levels
44000 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    12.5 mm
  • Hole Diameter
    17.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 24.5 mm 31.0 mm 37.5 mm 1.6 mm

10081761

Price Range
£ 0.6431 - £ 0.3642

Stock Levels
30000 In stock
Attributes
  • Overall Height
    7.8 mm
  • Overall Diameter
    38.0 mm
  • Inside Diameter
    24.9 mm
  • Hole Diameter
    31.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 25.5 mm 32.0 mm 44.5 mm 0.8 mm

10081747

Price Range
£ 0.7122 - £ 0.3756

Stock Levels
10600 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    44.5 mm
  • Inside Diameter
    25.5 mm
  • Hole Diameter
    32.0 mm
  • Panel Thickness
    0.8 mm
Cable Grommet 8.0 mm 11.0 mm 14.2 mm 1.6 mm

10079348

Price Range
£ 0.1338 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    14.2 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    11.0 mm
  • Panel Thickness
    1.6 mm