Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
264 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Hole Diameter Inside Diameter Panel Thickness Overall Height View
498024 £ 0.0368 - £ 0.0375 Request the lead time here
8.0 mm
Black
PVC
5.0 mm
3.0 mm
1.0 mm
4.0 mm
498034 £ 0.067 - £ 0.0683 Request the lead time here
14.0 mm
Black
PVC
10.0 mm
6.0 mm
1.5 mm
6.5 mm
498038 £ 0.0595 - £ 0.0606 4500 In stock
14.0 mm
Black
PVC
10.0 mm
8.0 mm
1.5 mm
6.5 mm
£ 0.0514 - £ 0.106 Request the lead time here
8.0 mm
Black
TPE/TPV – PIR
4.8 mm
2.8 mm
0.8 mm
4.8 mm
£ 0.0569 - £ 0.1172 4000 In stock
9.5 mm
Black
TPE/TPV – PIR
6.4 mm
4.8 mm
1.6 mm
7.0 mm
£ 0.0616 - £ 0.0629 Request the lead time here
14.0 mm
Black
PVC
10.0 mm
8.0 mm
3.0 mm
8.0 mm
£ 0.0558 - £ 0.1148 Request the lead time here
9.5 mm
Black
TPE/TPV – PIR
6.4 mm
4.0 mm
1.6 mm
6.3 mm
498027 £ 0.049 - £ 0.05 Request the lead time here
10.0 mm
Black
PVC
7.0 mm
3.0 mm
1.5 mm
6.0 mm
£ 0.0448 - £ 0.0456 Request the lead time here
11.0 mm
Black
PVC
8.0 mm
6.0 mm
1.0 mm
5.0 mm
15062 £ 0.0589 - £ 0.1148 14000 In stock
9.5 mm
Black
TPE/TPV – PIR
6.4 mm
4.0 mm
3.0 mm
8.0 mm
£ 0.0881 - £ 0.1677 Request the lead time here
14.2 mm
Black
TPE/TPV – PIR
6.4 mm
6.4 mm
2.4 mm
7.0 mm
£ 0.0832 - £ 0.1709 Request the lead time here
14.2 mm
Black
TPE/TPV – PIR
9.5 mm
8.0 mm
1.6 mm
4.8 mm
£ 0.1046 - £ 0.1961 Request the lead time here
16.0 mm
Black
TPE/TPV – PIR
11.0 mm
8.0 mm
1.6 mm
6.4 mm
498037 £ 0.0581 - £ 0.0593 Request the lead time here
14.0 mm
Black
PVC
10.0 mm
8.0 mm
1.0 mm
6.0 mm
£ 0.068 - £ 0.1073 Request the lead time here
14.2 mm
Black
PVC
9.5 mm
6.4 mm
1.6 mm
7.0 mm
£ 0.0545 - £ 0.1148 8000 In stock
9.5 mm
Black
TPE/TPV – PIR
6.4 mm
4.0 mm
0.8 mm
4.0 mm
498035 £ 0.068 - £ 0.0694 3000 In stock
14.0 mm
Black
PVC
10.0 mm
6.0 mm
2.0 mm
7.0 mm
498039 £ 0.0601 - £ 0.0612 3000 In stock
14.0 mm
Black
PVC
10.0 mm
8.0 mm
2.0 mm
7.0 mm
£ 0.053 - £ 0.1089 Request the lead time here
8.0 mm
Black
TPE/TPV – PIR
4.8 mm
3.2 mm
1.6 mm
6.4 mm
15084 £ 0.1255 - £ 0.1682 Request the lead time here
17.0 mm
Black
TPE/TPV – PIR
12.5 mm
9.5 mm
1.6 mm
7.0 mm
  • of 14
Cable Grommet 3.0 mm 5.0 mm 8.0 mm 1.0 mm

498024

Price Range
£ 0.0375 - £ 0.0368

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    3.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 6.0 mm 10.0 mm 14.0 mm 1.5 mm

498034

Price Range
£ 0.0683 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.5 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 8.0 mm 10.0 mm 14.0 mm 1.5 mm

498038

Price Range
£ 0.0606 - £ 0.0595

Stock Levels
4500 In stock
Attributes
  • Overall Height
    6.5 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 2.8 mm 4.8 mm 8.0 mm 0.8 mm

15057

Price Range
£ 0.106 - £ 0.0514

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.8 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    2.8 mm
  • Hole Diameter
    4.8 mm
  • Panel Thickness
    0.8 mm
Cable Grommet 4.8 mm 6.4 mm 9.5 mm 1.6 mm

15061

Price Range
£ 0.1172 - £ 0.0569

Stock Levels
4000 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.8 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 8.0 mm 10.0 mm 14.0 mm 3.0 mm

498040

Price Range
£ 0.0629 - £ 0.0616

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm

15059

Price Range
£ 0.1148 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.3 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 3.0 mm 7.0 mm 10.0 mm 1.5 mm

498027

Price Range
£ 0.05 - £ 0.049

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Inside Diameter
    3.0 mm
  • Hole Diameter
    7.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 6.0 mm 8.0 mm 11.0 mm 1.0 mm

498031

Price Range
£ 0.0456 - £ 0.0448

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 3.0 mm

15062

Price Range
£ 0.1148 - £ 0.0589

Stock Levels
14000 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 6.4 mm 6.4 mm 14.2 mm 2.4 mm

15068

Price Range
£ 0.1677 - £ 0.0881

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Inside Diameter
    6.4 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    2.4 mm
Cable Grommet 8.0 mm 9.5 mm 14.2 mm 1.6 mm

15073

Price Range
£ 0.1709 - £ 0.0832

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.8 mm
  • Overall Diameter
    14.2 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    9.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 8.0 mm 11.0 mm 16.0 mm 1.6 mm

15078

Price Range
£ 0.1961 - £ 0.1046

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    11.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 8.0 mm 10.0 mm 14.0 mm 1.0 mm

498037

Price Range
£ 0.0593 - £ 0.0581

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 1.6 mm

11178

Price Range
£ 0.1073 - £ 0.068

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Inside Diameter
    6.4 mm
  • Hole Diameter
    9.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 0.8 mm

15060

Price Range
£ 0.1148 - £ 0.0545

Stock Levels
8000 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    0.8 mm
Cable Grommet 6.0 mm 10.0 mm 14.0 mm 2.0 mm

498035

Price Range
£ 0.0694 - £ 0.068

Stock Levels
3000 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 8.0 mm 10.0 mm 14.0 mm 2.0 mm

498039

Price Range
£ 0.0612 - £ 0.0601

Stock Levels
3000 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 3.2 mm 4.8 mm 8.0 mm 1.6 mm

15058

Price Range
£ 0.1089 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Hole Diameter
    4.8 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 9.5 mm 12.5 mm 17.0 mm 1.6 mm

15084

Price Range
£ 0.1682 - £ 0.1255

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    17.0 mm
  • Inside Diameter
    9.5 mm
  • Hole Diameter
    12.5 mm
  • Panel Thickness
    1.6 mm