Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.071 - £ 0.0724 | 4000 In stock |
0.551 in
14.0 mm
|
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 498084 | £ 0.0635 - £ 0.0647 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
| 498088 | £ 0.0781 - £ 0.0796 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
EPDM
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.0792 - £ 0.0807 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
EPDM
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 498093 | £ 0.0827 - £ 0.0844 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
EPDM
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| 498097 | £ 0.0705 - £ 0.072 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
|
| 498101 | £ 0.085 - £ 0.0868 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.1094 - £ 0.1117 | 250 In stock |
0.787 in
20.0 mm
|
Black
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 498077 | £ 0.0558 - £ 0.0569 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
|
| 498081 | £ 0.0727 - £ 0.0742 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
|
| 498085 | £ 0.0644 - £ 0.0657 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
|
| 498089 | £ 0.0807 - £ 0.0825 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
EPDM
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.0535 - £ 0.0547 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 498079 | £ 0.0601 - £ 0.0612 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.0768 - £ 0.0783 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.067 - £ 0.0683 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 498063 | £ 0.0413 - £ 0.0422 | 2000 In stock |
0.315 in
8.0 mm
|
Black
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
|
| 498067 | £ 0.0409 - £ 0.0418 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
|
| 498071 | £ 0.0552 - £ 0.0564 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.0535 - £ 0.0547 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
EPDM
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue