Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
10179628 £ 0.1956 - £ 0.2601 Request the lead time here
M2
Natural
Nylon 6/6
£ 0.9142 - £ 0.9525 Request the lead time here
M2
Clear
PC
£ 0.4053 - £ 0.4223 410 In stock
M6
Clear
PC
£ 0.1264 - £ 0.1318 Request the lead time here
M6
Natural
PA
10108970 £ 0.1104 - £ 0.1151 1613 In stock
#4-40
Natural
Nylon 6/6
£ 0.1545 - £ 0.1601 6296 In stock
M4
Clear
PC
£ 0.1601 - £ 0.1672 Request the lead time here
M2.6
Clear
PC
£ 0.5528 - £ 0.5754 Request the lead time here
M16
Natural
PA
10313732 £ 0.1027 - £ 0.107 Request the lead time here
M4
Natural
PC
£ 2.4379 - £ 2.5372 Request the lead time here
M5
Light Brown
PEEK
£ 14.3302 - £ 14.6136 218 In stock
M10
Light Brown
PEEK
£ 2.1119 - £ 2.197 25 In stock
M4
Light Brown
PEEK
10041574 £ 0.5499 - £ 0.5499 522 In stock
M10
Natural
PVDF
£ 1.0092 - £ 1.0092 379 In stock
M12
Natural
PVDF
£ 1.4316 - £ 1.4316 400 In stock
M16
Natural
PVDF
10279137 £ 0.1041 - £ 0.1084 5000 In stock
M3
Natural
Nylon 6/6
£ 1.7859 - £ 1.8568 Request the lead time here
M2
Brown
PEEK
10041475 £ 0.1197 - £ 0.1197 17400 In stock
M6
Black
Nylon 6/6
£ 0.1814 - £ 0.1814 8016 In stock
M8
Black
Nylon 6/6
£ 1.9277 - £ 2.0127 3048 In stock
M2.6
Light Brown
PEEK
  • of 5
Hex Nut M2 4.0 mm Nylon 6/6 Natural

10179628

Price Range
£ 0.2601 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M2 4.0 mm PC Clear

10218365

Price Range
£ 0.9525 - £ 0.9142

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Distance Across Flats
    4.0 mm
  • Overall Height
    1.6 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M6 10.0 mm PC Clear

10218402

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
410 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M6 10.0 mm PA Natural

10326428

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut #4-40 6.2 mm Nylon 6/6 Natural

10108970

Price Range
£ 0.1151 - £ 0.1104

Stock Levels
1613 In stock
Attributes
  • Thread Size
    #4-40
  • Distance Across Flats
    6.2 mm
  • Overall Height
    2.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M4 8.0 mm PC Clear

10218389

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
6296 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    8.0 mm
  • Overall Height
    3.3 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M2.6 5.0 mm PC Clear

10218426

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.4 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate
Hex Nut M16 24.0 mm PA Natural

10326565

Price Range
£ 0.5754 - £ 0.5528

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 8.0 mm PC Natural

10313732

Price Range
£ 0.107 - £ 0.1027

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PEEK Light Brown

10220825

Price Range
£ 2.5372 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm PEEK Light Brown

10092309

Price Range
£ 14.6136 - £ 14.3302

Stock Levels
218 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M4 7.0 mm PEEK Light Brown

10220818

Price Range
£ 2.197 - £ 2.1119

Stock Levels
25 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm PVDF Natural

10041574

Price Range
£ 0.5499 - £ 0.5499

Stock Levels
522 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm PVDF Natural

10041611

Price Range
£ 1.0092 - £ 1.0092

Stock Levels
379 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M16 24.0 mm PVDF Natural

10041659

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
400 In stock
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M3 5.5 mm Nylon 6/6 Natural

10279137

Price Range
£ 0.1084 - £ 0.1041

Stock Levels
5000 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M2 4.0 mm PEEK Brown

10358795

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Brown
  • Full Material
    Polyether Ether Ketone
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm Nylon 6/6 Black

10041475

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
17400 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm Nylon 6/6 Black

10041512

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
8016 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M2.6 5.0 mm PEEK Light Brown

10220795

Price Range
£ 2.0127 - £ 1.9277

Stock Levels
3048 In stock
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone