Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
8 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
£ 1.9277 - £ 2.0127 3073 In stock
M2.6
Light Brown
PEEK
£ 4.4649 - £ 4.5499 9 In stock
M6
Light Brown
PEEK
£ 1.7859 - £ 1.8568 Request the lead time here
M2
Brown
PEEK
£ 2.1119 - £ 2.197 25 In stock
M4
Light Brown
PEEK
£ 14.3302 - £ 14.6136 218 In stock
M10
Light Brown
PEEK
£ 1.8851 - £ 1.9702 1682 In stock
M3
Light Brown
PEEK
£ 2.4379 - £ 2.5372 Request the lead time here
M5
Light Brown
PEEK
£ 5.9815 - £ 6.0949 Request the lead time here
M8
Light Brown
PEEK
Hex Nut M2.6 5.0 mm PEEK Light Brown

10220795

Price Range
£ 2.0127 - £ 1.9277

Stock Levels
3073 In stock
Attributes
  • Thread Size
    M2.6
  • Distance Across Flats
    5.0 mm
  • Overall Height
    2.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M6 10.0 mm PEEK Light Brown

10220832

Price Range
£ 4.5499 - £ 4.4649

Stock Levels
9 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M2 4.0 mm PEEK Brown

10358795

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Brown
  • Full Material
    Polyether Ether Ketone
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PEEK Light Brown

10220818

Price Range
£ 2.197 - £ 2.1119

Stock Levels
25 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M10 17.0 mm PEEK Light Brown

10092309

Price Range
£ 14.6136 - £ 14.3302

Stock Levels
218 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M3 5.5 mm PEEK Light Brown

10220801

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
1682 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M5 8.0 mm PEEK Light Brown

10220825

Price Range
£ 2.5372 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.0 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Hex Nut M8 13.0 mm PEEK Light Brown

10220849

Price Range
£ 6.0949 - £ 5.9815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone