Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
184 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.0909 - £ 0.1064 14557 In stock
102.0 mm
368.0 mm
Green
10244302 £ 0.0092 - £ 0.0107 74477 In stock
25.0 mm
100.0 mm
Red
£ 0.0909 - £ 0.1064 1246 In stock
102.0 mm
368.0 mm
Red
£ 0.0101 - £ 0.0117 26613 In stock
25.0 mm
100.0 mm
Silver
£ 0.0985 - £ 0.1153 37100 In stock
102.0 mm
368.0 mm
Silver
£ 0.0092 - £ 0.0107 Request the lead time here
25.0 mm
100.0 mm
Yellow
£ 0.0909 - £ 0.1064 8715 In stock
102.0 mm
368.0 mm
Yellow
£ 0.0092 - £ 0.0107 13396 In stock
25.0 mm
100.0 mm
Green
£ 0.0909 - £ 0.1064 Request the lead time here
102.0 mm
368.0 mm
Green
£ 0.0092 - £ 0.0107 22989 In stock
25.0 mm
100.0 mm
Green
£ 0.0508 - £ 0.053 942 In stock
36.1 mm
150.0 mm
Black
8.0 kg
£ 0.231 - £ 0.2409 2796 In stock
61.0 mm
240.0 mm
Black
23.0 kg
£ 0.0419 - £ 0.0487 13800 In stock
74.0 mm
250.0 mm
Yellow
£ 0.2038 - £ 0.238 1700 In stock
110.0 mm
380.0 mm
Yellow
£ 0.0946 - £ 0.0985 6098 In stock
52.1 mm
203.0 mm
Black
10.0 kg
£ 0.0233 - £ 0.0273 17675 In stock
39.0 mm
150.0 mm
Yellow
£ 0.0696 - £ 0.0814 77100 In stock
85.0 mm
300.0 mm
Yellow
£ 0.0233 - £ 0.0273 62916 In stock
39.0 mm
150.0 mm
Green
£ 0.0696 - £ 0.0814 11798 In stock
85.0 mm
300.0 mm
Blue
22.0 kg
£ 0.0233 - £ 0.0273 791 In stock
39.0 mm
150.0 mm
Green
  • of 10
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Green

10244739

Price Range
£ 0.1064 - £ 0.0909

Stock Levels
14557 In stock
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Red

10244302

Price Range
£ 0.0107 - £ 0.0092

Stock Levels
74477 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Red

10244746

Price Range
£ 0.1064 - £ 0.0909

Stock Levels
1246 In stock
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Silver

10244319

Price Range
£ 0.0117 - £ 0.0101

Stock Levels
26613 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Silver

10244753

Price Range
£ 0.1153 - £ 0.0985

Stock Levels
37100 In stock
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Yellow

10244326

Price Range
£ 0.0107 - £ 0.0092

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Yellow

10244760

Price Range
£ 0.1064 - £ 0.0909

Stock Levels
8715 In stock
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Green

10244289

Price Range
£ 0.0107 - £ 0.0092

Stock Levels
13396 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Green

10244722

Price Range
£ 0.1064 - £ 0.0909

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Green

10244296

Price Range
£ 0.0107 - £ 0.0092

Stock Levels
22989 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 36.1 mm PP Black

10203996

Price Range
£ 0.053 - £ 0.0508

Stock Levels
942 In stock
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Thickness
    1.4 mm
  • Maximum Cable Bundle Diameter
    36.1 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 7.6 mm 240.0 mm 61.0 mm PP Black

10204023

Price Range
£ 0.2409 - £ 0.231

Stock Levels
2796 In stock
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Thickness
    1.8 mm
  • Maximum Cable Bundle Diameter
    61.0 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Yellow

10244579

Price Range
£ 0.0487 - £ 0.0419

Stock Levels
13800 In stock
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Yellow

10247501

Price Range
£ 0.238 - £ 0.2038

Stock Levels
1700 In stock
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.6 mm 203.0 mm 52.1 mm PP Black

10204009

Price Range
£ 0.0985 - £ 0.0946

Stock Levels
6098 In stock
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Thickness
    1.5 mm
  • Maximum Cable Bundle Diameter
    52.1 mm
  • Minimum Loop Tensile Strength
    10.0 kg
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Yellow

10244494

Price Range
£ 0.0273 - £ 0.0233

Stock Levels
17675 In stock
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Yellow

10245156

Price Range
£ 0.0814 - £ 0.0696

Stock Levels
77100 In stock
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Green

10244456

Price Range
£ 0.0273 - £ 0.0233

Stock Levels
62916 In stock
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon Blue

10245118

Price Range
£ 0.0814 - £ 0.0696

Stock Levels
11798 In stock
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Green

10244463

Price Range
£ 0.0273 - £ 0.0233

Stock Levels
791 In stock
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6