Menu Search

Cable Tie 4.6 mm 203.0 mm 52.1 mm PP Black

This cable tie is made of black polypropylene and is resistant to chemicals such as hydrochloric acids, sodium chlorides and other basic salts. The cable tie will float to the surface of most liquids with a product moisture relatively unaffected by variations in moisture levels. This cable tie has a maximum bundle diameter of 52 mm.
Essentra Part Number:

10204009

Manufacturer Part Number:

1293370

6098 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.0985
1000 - 9999 £ 0.0965
10000 + £ 0.0946
Standard pack: 100

Order in multiple of 100

Total price:

£ 9.85

100 x £ 0.0985

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 203.0 mm
Overall Width 4.6 mm
Thickness 1.5 mm
Maximum Cable Bundle Diameter 52.1 mm
Minimum Loop Tensile Strength 10.0 kg
Material Flammability Standard UL94 V-2
Full Material Polypropylene
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us