Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0632 - £ 0.081 | 2053 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.1235 - £ 0.1583 | 140785 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| 10247525 | £ 0.2988 - £ 0.3832 | 72967 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
| £ 0.0842 - £ 0.1085 | 30459 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| 10244593 | £ 0.1183 - £ 0.1525 | 1782583 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 0.1828 - £ 0.2041 | 13058 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Black
|
40.0 kg
40.0 kg
|
||
| £ 0.2112 - £ 0.2324 | 17000 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| £ 0.0711 - £ 0.0917 | 9100 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.1196 - £ 0.1541 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| 10245163 | £ 0.0781 - £ 0.1007 | Request the lead time here |
3.504 in
89.0 mm
|
12.205 in
310.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.1751 - £ 0.2256 | 3885 In stock |
5.118 in
130.0 mm
|
17.717 in
450.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.0984 - £ 0.1268 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10245095 | £ 0.2021 - £ 0.2605 | 31300 In stock |
3.189 in
81.0 mm
|
11.024 in
280.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.0961 - £ 0.1238 | 49 In stock |
4.567 in
116.0 mm
|
15.157 in
385.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.299 - £ 0.3418 | 2758 In stock |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 1.0407 - £ 1.3245 | 1974 In stock |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 2.0632 - £ 2.4383 | 2431 In stock |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.1085 - £ 0.1398 | 86466 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.1492 - £ 0.1922 | 19572 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.2395 - £ 0.2608 | 15028 In stock |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Black
|
40.0 kg
40.0 kg