Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0909 - £ 0.1064 | 14557 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Green
|
|
||
| 10244302 | £ 0.0092 - £ 0.0107 | 74477 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Red
|
|
|
| £ 0.0909 - £ 0.1064 | 2246 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Red
|
|
||
| £ 0.0101 - £ 0.0117 | 27613 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Silver
|
|
||
| £ 0.0985 - £ 0.1153 | 37100 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Silver
|
|
||
| £ 0.0092 - £ 0.0107 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Yellow
|
|
||
| £ 0.0909 - £ 0.1064 | 8715 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Yellow
|
|
||
| £ 0.0092 - £ 0.0107 | 13396 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| £ 0.0909 - £ 0.1064 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Green
|
|
||
| £ 0.0092 - £ 0.0107 | 22989 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| £ 0.0508 - £ 0.053 | 942 In stock |
1.421 in
36.1 mm
|
5.906 in
150.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.231 - £ 0.2409 | 2796 In stock |
2.402 in
61.0 mm
|
9.449 in
240.0 mm
|
Black
|
23.0 kg
23.0 kg
|
||
| £ 0.0419 - £ 0.0487 | 13800 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Yellow
|
|
||
| £ 0.2038 - £ 0.238 | 1700 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Yellow
|
|
||
| £ 0.0946 - £ 0.0985 | 6098 In stock |
2.051 in
52.1 mm
|
7.992 in
203.0 mm
|
Black
|
10.0 kg
10.0 kg
|
||
| £ 0.0233 - £ 0.0273 | 17675 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Yellow
|
|
||
| £ 0.0696 - £ 0.0814 | 77100 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Yellow
|
|
||
| £ 0.0233 - £ 0.0273 | 62916 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| £ 0.0696 - £ 0.0814 | 11798 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Blue
|
22.0 kg
22.0 kg
|
||
| £ 0.0233 - £ 0.0273 | 791 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue