Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
10081334 £ 0.1295 - £ 0.1506 Request the lead time here
25.4 mm
11.5 mm
Brown
LDPE - PIR
Eroded
2.5 mm
1
£ 0.1021 - £ 0.1176 2000 In stock
20.0 mm
11.5 mm
Blue
LDPE - PIR
Eroded
2.5 mm
1
£ 0.1244 - £ 0.127 Request the lead time here
16.0 mm
11.5 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.2036 - £ 0.2078 Request the lead time here
18.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.2669 - £ 0.2779 721 In stock
25.0 mm
12.0 mm
White
PE
Eroded
2.0 mm
1
£ 0.1541 - £ 0.161 Request the lead time here
20.0 mm
11.5 mm
Black
PE
Eroded
2.0 mm
1
£ 1.2191 - £ 3.7525 Request the lead time here
30.0 mm
10.0 mm
Silver
ABS
Chrome
1.5 mm
2
£ 2.6533 - £ 6.0747 Request the lead time here
50.0 mm
10.0 mm
Silver
ABS
Chrome
3.0 mm
2
£ 0.8043 - £ 1.9219 Request the lead time here
15.0 mm
8.0 mm
Black
ABS
Chrome
1.2 mm
2
£ 0.9817 - £ 2.2073 1000 In stock
20.0 mm
8.0 mm
Black
ABS
Chrome
1.5 mm
2
£ 1.2889 - £ 3.0897 Request the lead time here
30.0 mm
10.0 mm
Black
ABS
Chrome
1.0 mm
2
£ 2.6952 - £ 6.1794 100 In stock
50.0 mm
10.0 mm
Black
ABS
Chrome
1.5 mm
2
£ 1.0804 - £ 1.1253 Request the lead time here
25.0 mm
8.0 mm
Black
ABS
Chrome
2.0 mm
2
£ 2.6952 - £ 6.1794 Request the lead time here
50.0 mm
10.0 mm
Black
ABS
Chrome
1.2 mm
2
£ 0.7981 - £ 1.6761 1200 In stock
50.8 mm
14.5 mm
White
LDPE - PIR
Eroded
3.0 mm
1
£ 0.6633 - £ 0.6941 25 In stock
60.0 mm
14.5 mm
White
LDPE - PIR
Eroded
3.0 mm
1
£ 0.1085 - £ 0.1158 Request the lead time here
22.0 mm
11.5 mm
White
LDPE - PIR
Eroded
2.5 mm
1
£ 0.0743 - £ 0.1006 Request the lead time here
16.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
2.5 mm
1
£ 0.9137 - £ 0.9314 Request the lead time here
63.5 mm
14.5 mm
White
LDPE - PIR
Eroded
3.0 mm
1
£ 0.0917 - £ 0.1011 1750 In stock
20.0 mm
11.5 mm
White
LDPE - PIR
Eroded
2.5 mm
1
  • of 16
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Brown PE

10081334

Price Range
£ 0.1506 - £ 0.1295

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Blue PE

10081433

Price Range
£ 0.1176 - £ 0.1021

Stock Levels
2000 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 16.0 mm 11.5 mm 2.0 mm 1.5 mm Mid Grey PE

10326916

Price Range
£ 0.127 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 18.0 mm 12.0 mm 2.0 mm 1.0 mm Mid Grey PE

10180877

Price Range
£ 0.2078 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm White PE

10180952

Price Range
£ 0.2779 - £ 0.2669

Stock Levels
721 In stock
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 20.0 mm 11.5 mm 2.0 mm 1.5 mm Black PE

10180914

Price Range
£ 0.161 - £ 0.1541

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Finned Tip 30.0 mm 1.5 mm Silver ABS

10289358

Price Range
£ 3.7525 - £ 1.2191

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    10.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 50.0 mm 3.0 mm Silver ABS

10289396

Price Range
£ 6.0747 - £ 2.6533

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    3.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 15.0 mm 1.2 mm Black ABS

10289426

Price Range
£ 1.9219 - £ 0.8043

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 20.0 mm 1.5 mm Black ABS

10289457

Price Range
£ 2.2073 - £ 0.9817

Stock Levels
1000 In stock
Attributes
  • AxA
    20.0 mm
  • h
    8.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 30.0 mm 1.0 mm Black ABS

10289488

Price Range
£ 3.0897 - £ 1.2889

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    10.0 mm
  • T1
    1.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 50.0 mm 1.5 mm Black ABS

10289525

Price Range
£ 6.1794 - £ 2.6952

Stock Levels
100 In stock
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 25.0 mm 2.0 mm Black ABS

10435502

Price Range
£ 1.1253 - £ 1.0804

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    8.0 mm
  • T1
    2.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 50.0 mm 1.2 mm Black ABS

10289518

Price Range
£ 6.1794 - £ 2.6952

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm White PE

10077689

Price Range
£ 1.6761 - £ 0.7981

Stock Levels
1200 In stock
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

10077696

Price Range
£ 0.6941 - £ 0.6633

Stock Levels
25 In stock
Attributes
  • AxA
    60.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

10077658

Price Range
£ 0.1158 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

10077771

Price Range
£ 0.1006 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 63.5 mm 14.5 mm 3.0 mm 1.0 mm White PE

10080146

Price Range
£ 0.9314 - £ 0.9137

Stock Levels
Request the lead time here
Attributes
  • AxA
    63.5 mm
  • h
    14.5 mm
  • h1
    6.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

10077641

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
1750 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm