Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 0.7457 - £ 1.6757 Request the lead time here
15.0 mm
8.0 mm
Silver
ABS
Chrome
1.5 mm
2
£ 1.018 - £ 2.3853 Request the lead time here
25.0 mm
8.0 mm
Black
ABS
Chrome
1.5 mm
2
£ 8.766 - £ 8.9449 592 In stock
120.0 mm
25.0 mm
Mid Grey
PE
Eroded
5.0 mm
1
£ 3.399 - £ 7.138 1350 In stock
80.0 mm
22.0 mm
Black
PE
Polished
4.0 mm
1
10077320 £ 0.0917 - £ 0.1011 9500 In stock
19.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
10077047 £ 0.0917 - £ 0.1011 4250 In stock
20.0 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
10077153 £ 0.1389 - £ 0.1973 2000 In stock
30.0 mm
11.5 mm
Black
LDPE
Polished
3.0 mm
£ 0.6536 - £ 1.3727 11700 In stock
50.0 mm
14.5 mm
Black
LDPE
Polished
3.0 mm
10077566 £ 0.4568 - £ 0.9594 1600 In stock
40.0 mm
14.5 mm
White
LDPE - PIR
Polished
3.0 mm
1
£ 4.1009 - £ 8.6119 Request the lead time here
100.0 mm
22.0 mm
White
PE
Polished
4.0 mm
1
10077474 £ 0.0511 - £ 0.0756 750 In stock
12.7 mm
11.5 mm
White
LDPE - PIR
Polished
2.0 mm
1
£ 0.0968 - £ 0.1295 Request the lead time here
25.0 mm
11.5 mm
White
LDPE - PIR
Polished
2.5 mm
1
10077351 £ 0.0968 - £ 0.1295 2250 In stock
25.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
10077399 £ 0.4568 - £ 0.9594 3700 In stock
40.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
£ 0.7981 - £ 1.6761 3700 In stock
50.8 mm
14.5 mm
Black
PE
Polished
3.0 mm
1
10077160 £ 0.2215 - £ 0.2812 300 In stock
35.0 mm
11.5 mm
Black
PE
Polished
3.0 mm
1
10077764 £ 0.6536 - £ 1.3727 1950 In stock
50.0 mm
14.5 mm
Mid Grey
LDPE - PIR
Polished
3.0 mm
10077436 £ 0.6633 - £ 0.6941 11425 In stock
60.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
£ 4.3348 - £ 4.4174 Request the lead time here
80.0 mm
24.0 mm
White
PE
Eroded
5.0 mm
1
£ 7.9128 - £ 8.0779 5 In stock
100.0 mm
24.0 mm
White
PE
Eroded
4.0 mm
1
  • of 16
Finned Tip 15.0 mm 1.5 mm Silver ABS

10289303

Price Range
£ 1.6757 - £ 0.7457

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 25.0 mm 1.5 mm Black ABS

10289471

Price Range
£ 2.3853 - £ 1.018

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    8.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Square Tube Insert 120.0 mm 25.0 mm 5.0 mm 2.5 mm Mid Grey PE

10181232

Price Range
£ 8.9449 - £ 8.766

Stock Levels
592 In stock
Attributes
  • AxA
    120.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • T1
    5.0 mm
  • T2
    2.5 mm
Square Tube Insert 80.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

10077283

Price Range
£ 7.138 - £ 3.399

Stock Levels
1350 In stock
Attributes
  • AxA
    80.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077320

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
9500 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077047

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
4250 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10077153

Price Range
£ 0.1973 - £ 0.1389

Stock Levels
2000 In stock
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Tube Insert 50.0 mm 3.0 mm 1.0 mm Black LDPE

10077221

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
11700 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

10077566

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
1600 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 100.0 mm 22.0 mm 4.0 mm 2.0 mm White PE

10077603

Price Range
£ 8.6119 - £ 4.1009

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    22.0 mm
  • h1
    7.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm White PE

10077474

Price Range
£ 0.0756 - £ 0.0511

Stock Levels
750 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm White PE

10077528

Price Range
£ 0.1295 - £ 0.0968

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 11.5 mm 2.0 mm 1.0 mm Black PE

10077351

Price Range
£ 0.1295 - £ 0.0968

Stock Levels
2250 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077399

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
3700 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077245

Price Range
£ 1.6761 - £ 0.7981

Stock Levels
3700 In stock
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 35.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10077160

Price Range
£ 0.2812 - £ 0.2215

Stock Levels
300 In stock
Attributes
  • AxA
    35.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077764

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
1950 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077436

Price Range
£ 0.6941 - £ 0.6633

Stock Levels
11425 In stock
Attributes
  • AxA
    60.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 80.0 mm 24.0 mm 5.0 mm 3.0 mm White PE

10181126

Price Range
£ 4.4174 - £ 4.3348

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    24.0 mm
  • h1
    8.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Square Tube Insert 100.0 mm 24.0 mm 4.0 mm 2.0 mm White PE

10181164

Price Range
£ 8.0779 - £ 7.9128

Stock Levels
5 In stock
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm