Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE - PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.9091 - £ 2.1339 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 0.5229 - £ 0.5435 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| £ 0.8362 - £ 0.8717 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 6.344 - £ 6.4816 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| £ 8.2568 - £ 8.4357 | Request the lead time here |
5.512 in
140.0 mm
|
1.378 in
35.0 mm
|
White
|
PE
|
Eroded
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.701 - £ 1.6757 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 0.3412 - £ 0.3564 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 2.6533 - £ 6.0747 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| £ 7.9128 - £ 8.0779 | Request the lead time here |
3.937 in
100.0 mm
|
0.945 in
24.0 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.7233 - £ 1.7281 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 0.1244 - £ 0.127 | Request the lead time here |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.2477 - £ 0.2587 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1021 - £ 0.1176 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Yellow
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1021 - £ 0.1176 | 4750 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Brown
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.0977 - £ 0.1176 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Red
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.9851 - £ 1.0262 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 1.0224 - £ 1.0651 | 1150 In stock |
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| 111263 | £ 0.9756 - £ 1.7494 | 60 In stock |
3.15 in
80.0 mm
|
0.866 in
22.0 mm
|
White
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
|
| £ 0.1245 - £ 0.1555 | 1750 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
||
| £ 0.0917 - £ 0.1215 | 4250 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue