Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE - PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Item Code Price range Availability AxA h Colour Material Finish t Type View
£ 0.0743 - £ 0.0838 7500 In stock
16.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
111222 £ 0.5091 - £ 1.0692 100 In stock
45.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
111226 £ 1.4587 - £ 3.0633 Request the lead time here
70.0 mm
22.0 mm
Black
LDPE
Eroded
4.0 mm
£ 4.1009 - £ 8.6119 Request the lead time here
100.0 mm
22.0 mm
Black
PE
Polished
4.0 mm
1
£ 0.0968 - £ 0.1295 6500 In stock
25.0 mm
11.5 mm
White
LDPE - PIR
Polished
2.5 mm
1
111239 £ 0.4568 - £ 0.9594 150 In stock
40.0 mm
14.5 mm
White
LDPE - PIR
Polished
3.0 mm
1
£ 0.2504 - £ 0.4644 Request the lead time here
38.0 mm
14.5 mm
Mid Grey
LDPE
Eroded
3.0 mm
111219 £ 0.1389 - £ 0.1973 Request the lead time here
30.0 mm
11.5 mm
Black
LDPE
Eroded
3.0 mm
111223 £ 0.6536 - £ 1.3727 12450 In stock
50.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
111227 £ 3.399 - £ 7.138 Request the lead time here
80.0 mm
22.0 mm
Black
LDPE
Eroded
4.0 mm
£ 0.0917 - £ 0.1011 Request the lead time here
20.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
£ 2.2568 - £ 4.7394 Request the lead time here
76.2 mm
22.0 mm
Mid Grey
LDPE
Eroded
4.0 mm
£ 0.0743 - £ 0.0838 Request the lead time here
16.0 mm
11.5 mm
White
LDPE - PIR
Polished
2.5 mm
1
£ 0.7816 - £ 1.6761 Request the lead time here
50.8 mm
14.5 mm
White
LDPE - PIR
Polished
3.0 mm
1
£ 2.2155 - £ 4.7394 Request the lead time here
76.2 mm
22.0 mm
White
LDPE - PIR
Eroded
4.0 mm
1
£ 2.2155 - £ 4.7394 Request the lead time here
76.2 mm
22.0 mm
Dark Grey
LDPE - PIR
Eroded
4.0 mm
1
£ 0.1245 - £ 0.1295 Request the lead time here
25.4 mm
11.5 mm
White
LDPE - PIR
Polished
2.5 mm
1
£ 0.7847 - £ 0.8351 Request the lead time here
15.0 mm
8.0 mm
Black
ABS
Chrome
1.0 mm
2
£ 6.344 - £ 6.4816 Request the lead time here
110.0 mm
24.5 mm
White
PE
Eroded
5.0 mm
1
£ 8.766 - £ 8.9449 Request the lead time here
120.0 mm
25.0 mm
White
PE
Eroded
5.0 mm
1
  • of 16
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111195

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
7500 In stock
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111222

Price Range
£ 1.0692 - £ 0.5091

Stock Levels
100 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 70.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

111226

Price Range
£ 3.0633 - £ 1.4587

Stock Levels
Request the lead time here
Attributes
  • AxA
    70.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 100.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

111210

Price Range
£ 8.6119 - £ 4.1009

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    22.0 mm
  • h1
    7.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm White PE

111235

Price Range
£ 0.1295 - £ 0.0968

Stock Levels
6500 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

111239

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
150 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 38.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

111693

Price Range
£ 0.4644 - £ 0.2504

Stock Levels
Request the lead time here
Attributes
  • AxA
    38.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

111219

Price Range
£ 0.1973 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111223

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
12450 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 80.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

111227

Price Range
£ 7.138 - £ 3.399

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111215

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 76.2 mm 22.0 mm 4.0 mm 2.0 mm Mid Grey PE

111697

Price Range
£ 4.7394 - £ 2.2568

Stock Levels
Request the lead time here
Attributes
  • AxA
    76.2 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

111231

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm White PE

111242

Price Range
£ 1.6761 - £ 0.7816

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 76.2 mm 22.0 mm 4.0 mm 2.0 mm White PE

111621

Price Range
£ 4.7394 - £ 2.2155

Stock Levels
Request the lead time here
Attributes
  • AxA
    76.2 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 76.2 mm 22.0 mm 4.0 mm 2.0 mm Dark Grey PE

111773

Price Range
£ 4.7394 - £ 2.2155

Stock Levels
Request the lead time here
Attributes
  • AxA
    76.2 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Round Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm White PE

111236

Price Range
£ 0.1295 - £ 0.1245

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Finned Tip 15.0 mm 1.0 mm Black ABS

499166

Price Range
£ 0.8351 - £ 0.7847

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.0 mm
  • T1
    1.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Square Tube Insert 110.0 mm 24.5 mm 5.0 mm 3.0 mm White PE

056110060303

Price Range
£ 6.4816 - £ 6.344

Stock Levels
Request the lead time here
Attributes
  • AxA
    110.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Square Tube Insert 120.0 mm 25.0 mm 5.0 mm 2.5 mm White PE

056120060303

Price Range
£ 8.9449 - £ 8.766

Stock Levels
Request the lead time here
Attributes
  • AxA
    120.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • T1
    5.0 mm
  • T2
    2.5 mm