Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.6952 - £ 6.1794 | 100 In stock |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| £ 0.8043 - £ 1.9219 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 0.1104 - £ 0.1126 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| 10377000 | £ 0.5272 - £ 0.5372 | 13450 In stock |
2.362 in
60.0 mm
|
0.728 in
18.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
|
| £ 0.0952 - £ 0.2041 | 1800 In stock |
0.866 in
22.0 mm
|
0.768 in
19.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1596 - £ 0.1637 | 25425 In stock |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.0661 - £ 0.2402 | 500 In stock |
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 0.1043 - £ 0.388 | 52900 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 0.8284 - £ 1.0269 | 80 In stock |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| £ 0.2239 - £ 0.489 | 3100 In stock |
1.575 in
40.0 mm
|
0.744 in
18.9 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.5091 - £ 1.0682 | 1750 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1041 - £ 0.2187 | 1600 In stock |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.2324 - £ 0.489 | 7850 In stock |
1.575 in
40.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.5371 - £ 1.1268 | 700 In stock |
2.362 in
60.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| 10377024 | £ 0.9539 - £ 2.0437 | 1755 In stock |
3.15 in
80.0 mm
|
0.815 in
20.7 mm
|
Black
|
PE
|
Polished
|
0.138 in
3.5 mm
|
1
|
|
| £ 0.0466 - £ 0.1086 | Request the lead time here |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 0.24 - £ 0.2559 | 1000 In stock |
1.126 in
28.6 mm
|
0.488 in
12.4 mm
|
Black
|
LDPE - PIR
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.4705 - £ 0.9886 | Request the lead time here |
1.969 in
50.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| 10093221 | £ 0.6536 - £ 1.3727 | 7929 In stock |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
Black
|
LDPE
|
Eroded
|
0.197 in
5.0 mm
|
|
|
| £ 0.6536 - £ 1.0837 | 100 In stock |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
White
|
LDPE - PIR
|
Polished
|
0.197 in
5.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue