Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE - PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 111199 | £ 0.0968 - £ 0.1295 | 1500 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
|
| £ 0.0743 - £ 0.0838 | 7500 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.0743 - £ 0.0838 | Request the lead time here |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| £ 0.0511 - £ 0.0756 | 6500 In stock |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.052 - £ 0.0756 | 5000 In stock |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| 111221 | £ 0.4568 - £ 0.9594 | 7300 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| £ 0.6536 - £ 1.3727 | Request the lead time here |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
||
| £ 3.399 - £ 7.138 | 480 In stock |
3.15 in
80.0 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.0743 - £ 0.1008 | Request the lead time here |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
||
| 111277 | £ 0.6536 - £ 1.3727 | 1950 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
|
| 111214 | £ 0.0917 - £ 0.1011 | 6500 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
|
| 111218 | £ 0.1245 - £ 0.1295 | 11750 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
|
| £ 0.0939 - £ 0.1163 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| 111202 | £ 0.2215 - £ 0.2812 | Request the lead time here |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
|
| £ 0.1162 - £ 0.1555 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| 111225 | £ 0.6633 - £ 0.6941 | Request the lead time here |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| £ 0.0917 - £ 0.1011 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| 111219 | £ 0.1389 - £ 0.1973 | Request the lead time here |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| 111223 | £ 0.6536 - £ 1.3727 | 12450 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| £ 0.1293 - £ 0.1506 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Green
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue