Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 2.6952 - £ 6.1794 100 In stock
50.0 mm
10.0 mm
Black
ABS
Chrome
1.5 mm
2
£ 0.8043 - £ 1.9219 Request the lead time here
15.0 mm
8.0 mm
Black
ABS
Chrome
1.2 mm
2
£ 0.1104 - £ 0.1126 Request the lead time here
13.0 mm
11.5 mm
Black
PE
Eroded
2.0 mm
1
10377000 £ 0.5272 - £ 0.5372 13450 In stock
60.0 mm
18.5 mm
Black
PE
Polished
2.5 mm
1
£ 0.0952 - £ 0.2041 1800 In stock
22.0 mm
19.5 mm
Black
PE
Polished
2.5 mm
1
£ 0.1596 - £ 0.1637 25425 In stock
12.0 mm
7.0 mm
White
PE
Eroded
2.0 mm
1
£ 0.0661 - £ 0.2402 500 In stock
25.0 mm
15.0 mm
Black
PE
2.0 mm
£ 0.1043 - £ 0.388 52900 In stock
30.0 mm
15.0 mm
Black
PE
2.0 mm
£ 0.8284 - £ 1.0269 80 In stock
55.0 mm
14.5 mm
Black
LDPE
Eroded
4.0 mm
£ 0.2239 - £ 0.489 3100 In stock
40.0 mm
18.9 mm
Black
PE
Polished
2.5 mm
1
£ 0.5091 - £ 1.0682 1750 In stock
45.0 mm
14.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
1
£ 0.1041 - £ 0.2187 1600 In stock
25.0 mm
19.0 mm
Black
PE
Polished
2.0 mm
1
£ 0.2324 - £ 0.489 8400 In stock
40.0 mm
19.3 mm
Black
PE
Polished
4.0 mm
1
£ 0.5371 - £ 1.1268 700 In stock
60.0 mm
19.3 mm
Black
PE
Polished
4.0 mm
1
10377024 £ 0.9539 - £ 2.0437 1755 In stock
80.0 mm
20.7 mm
Black
PE
Polished
3.5 mm
1
£ 0.0466 - £ 0.1086 Request the lead time here
20.0 mm
11.0 mm
Black
PE
2.0 mm
£ 0.24 - £ 0.2559 1000 In stock
28.6 mm
12.4 mm
Black
LDPE - PIR
Polished
2.0 mm
1
£ 0.4705 - £ 0.9886 Request the lead time here
50.0 mm
19.0 mm
Black
PE
Polished
2.0 mm
1
10093221 £ 0.6536 - £ 1.3727 3979 In stock
50.0 mm
18.0 mm
Black
LDPE
Eroded
5.0 mm
£ 0.6536 - £ 1.0837 100 In stock
50.0 mm
18.0 mm
White
LDPE - PIR
Polished
5.0 mm
1
  • of 16
Finned Tip 50.0 mm 1.5 mm Black ABS

10289525

Price Range
£ 6.1794 - £ 2.6952

Stock Levels
100 In stock
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 15.0 mm 1.2 mm Black ABS

10289426

Price Range
£ 1.9219 - £ 0.8043

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Square Tube Insert 13.0 mm 11.5 mm 2.0 mm 1.5 mm Black PE

10326893

Price Range
£ 0.1126 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 60.0 mm 18.5 mm 2.5 mm 1.0 mm Black PE

10377000

Price Range
£ 0.5372 - £ 0.5272

Stock Levels
13450 In stock
Attributes
  • AxA
    60.0 mm
  • h
    18.5 mm
  • h1
    5.8 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 19.5 mm 2.5 mm 1.0 mm Black PE

10376928

Price Range
£ 0.2041 - £ 0.0952

Stock Levels
1800 In stock
Attributes
  • AxA
    22.0 mm
  • h
    19.5 mm
  • h1
    4.7 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 12.0 mm 7.0 mm 2.0 mm 1.0 mm White PE

10180792

Price Range
£ 0.1637 - £ 0.1596

Stock Levels
25425 In stock
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • h1
    7.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 15.0 mm 2.0 mm 1.0 mm Black PE

10257494

Price Range
£ 0.2402 - £ 0.0661

Stock Levels
500 In stock
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 15.0 mm 2.0 mm 1.0 mm Black PE

10257531

Price Range
£ 0.388 - £ 0.1043

Stock Levels
52900 In stock
Attributes
  • AxA
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 55.0 mm 14.5 mm 4.0 mm 2.0 mm Black PE

10261286

Price Range
£ 1.0269 - £ 0.8284

Stock Levels
80 In stock
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 40.0 mm 18.9 mm 2.5 mm 1.0 mm Black PE

10376966

Price Range
£ 0.489 - £ 0.2239

Stock Levels
3100 In stock
Attributes
  • AxA
    40.0 mm
  • h
    18.9 mm
  • h1
    6.6 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077856

Price Range
£ 1.0682 - £ 0.5091

Stock Levels
1750 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 19.0 mm 2.0 mm 1.0 mm Black PE

10376935

Price Range
£ 0.2187 - £ 0.1041

Stock Levels
1600 In stock
Attributes
  • AxA
    25.0 mm
  • h
    19.0 mm
  • h1
    5.8 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 40.0 mm 19.3 mm 4.0 mm 3.0 mm Black PE

10376973

Price Range
£ 0.489 - £ 0.2324

Stock Levels
8400 In stock
Attributes
  • AxA
    40.0 mm
  • h
    19.3 mm
  • h1
    6.3 mm
  • T1
    4.0 mm
  • T2
    3.0 mm
Square Tube Insert 60.0 mm 19.3 mm 4.0 mm 2.5 mm Black PE

10377017

Price Range
£ 1.1268 - £ 0.5371

Stock Levels
700 In stock
Attributes
  • AxA
    60.0 mm
  • h
    19.3 mm
  • h1
    5.2 mm
  • T1
    4.0 mm
  • T2
    2.5 mm
Square Tube Insert 80.0 mm 20.7 mm 3.5 mm 1.0 mm Black PE

10377024

Price Range
£ 2.0437 - £ 0.9539

Stock Levels
1755 In stock
Attributes
  • AxA
    80.0 mm
  • h
    20.7 mm
  • h1
    4.8 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.0 mm 2.0 mm 1.0 mm Black PE

10257500

Price Range
£ 0.1086 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 28.6 mm 12.4 mm 2.0 mm 1.0 mm Black PE

10092965

Price Range
£ 0.2559 - £ 0.24

Stock Levels
1000 In stock
Attributes
  • AxA
    28.6 mm
  • h
    12.4 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 2.0 mm 1.0 mm Black PE

10376980

Price Range
£ 0.9886 - £ 0.4705

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    19.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 18.0 mm 5.0 mm 3.0 mm Black PE

10093221

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
3979 In stock
Attributes
  • AxA
    50.0 mm
  • h
    18.0 mm
  • h1
    6.6 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Square Tube Insert 50.0 mm 18.0 mm 5.0 mm 3.0 mm White PE

10093689

Price Range
£ 1.0837 - £ 0.6536

Stock Levels
100 In stock
Attributes
  • AxA
    50.0 mm
  • h
    18.0 mm
  • h1
    6.6 mm
  • T1
    5.0 mm
  • T2
    3.0 mm