Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.7064 - £ 1.9868 | 1400 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 1.7339 - £ 1.8027 | 525 In stock |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.7044 - £ 0.7328 | 5 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1568 - £ 0.4051 | 1050 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 0.2477 - £ 0.2587 | 3393 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 1.7064 - £ 3.6381 | 200 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.5229 - £ 0.5435 | 1400 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| £ 0.0977 - £ 0.1176 | 2000 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Green
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.9255 - £ 0.9652 | 6127 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.9851 - £ 1.0262 | 1344 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1857 - £ 0.194 | 5900 In stock |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| £ 0.6605 - £ 0.688 | 850 In stock |
1.378 in
35.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4018 - £ 0.4183 | 15943 In stock |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.2986 - £ 0.311 | 4776 In stock |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1021 - £ 0.1176 | 2000 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Red
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.2366 - £ 0.2463 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1775 - £ 0.1857 | 19500 In stock |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.6605 - £ 0.688 | 408 In stock |
1.378 in
35.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 3.6144 - £ 3.6853 | Request the lead time here |
2.362 in
60.0 mm
|
0.945 in
24.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| £ 1.2536 - £ 1.3059 | 3000 In stock |
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue