Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE - PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Item Code Price range Availability AxA h Colour Material Finish t Type View
111199 £ 0.0968 - £ 0.1295 1500 In stock
25.0 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
£ 0.0743 - £ 0.0838 7500 In stock
16.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
£ 0.0743 - £ 0.0838 Request the lead time here
16.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
£ 0.0511 - £ 0.0756 6500 In stock
12.7 mm
11.5 mm
Black
PE
Polished
2.0 mm
1
£ 0.052 - £ 0.0756 5000 In stock
13.0 mm
11.5 mm
Black
PE
Polished
2.0 mm
1
111221 £ 0.4568 - £ 0.9594 38800 In stock
40.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
£ 0.6536 - £ 1.3727 Request the lead time here
50.0 mm
14.5 mm
Black
LDPE
Polished
3.0 mm
£ 3.399 - £ 7.138 Request the lead time here
80.0 mm
22.0 mm
Black
PE
Polished
4.0 mm
1
£ 0.0743 - £ 0.1008 Request the lead time here
16.0 mm
11.5 mm
Mid Grey
LDPE
Polished
2.5 mm
111277 £ 0.6536 - £ 1.3727 1950 In stock
50.0 mm
14.5 mm
Mid Grey
LDPE
Polished
3.0 mm
111214 £ 0.0917 - £ 0.1011 6500 In stock
19.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
111218 £ 0.1245 - £ 0.1295 4250 In stock
25.4 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
£ 0.0939 - £ 0.1163 250 In stock
22.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
111202 £ 0.2215 - £ 0.2812 Request the lead time here
35.0 mm
11.5 mm
Black
PE
Polished
3.0 mm
1
£ 0.1162 - £ 0.1555 Request the lead time here
25.0 mm
11.5 mm
Mid Grey
LDPE
Eroded
2.5 mm
111225 £ 0.6633 - £ 0.6941 Request the lead time here
60.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
£ 0.0917 - £ 0.1011 2250 In stock
20.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
111219 £ 0.1389 - £ 0.1973 Request the lead time here
30.0 mm
11.5 mm
Black
LDPE
Eroded
3.0 mm
111223 £ 0.6536 - £ 1.3727 12950 In stock
50.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
£ 0.1293 - £ 0.1506 Request the lead time here
25.4 mm
11.5 mm
Green
LDPE - PIR
Eroded
2.5 mm
1
  • of 16
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Black PE

111199

Price Range
£ 0.1295 - £ 0.0968

Stock Levels
1500 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111195

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
7500 In stock
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111213

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm Black PE

111193

Price Range
£ 0.0756 - £ 0.0511

Stock Levels
6500 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 13.0 mm 11.5 mm 2.0 mm 0.8 mm Black PE

111194

Price Range
£ 0.0756 - £ 0.052

Stock Levels
5000 In stock
Attributes
  • AxA
    13.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111221

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
38800 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111205

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 80.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

111209

Price Range
£ 7.138 - £ 3.399

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

111267

Price Range
£ 0.1008 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

111277

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
1950 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111214

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
6500 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Black PE

111218

Price Range
£ 0.1295 - £ 0.1245

Stock Levels
4250 In stock
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111198

Price Range
£ 0.1163 - £ 0.0939

Stock Levels
250 In stock
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 35.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

111202

Price Range
£ 0.2812 - £ 0.2215

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Mid Grey PE

111289

Price Range
£ 0.1555 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111225

Price Range
£ 0.6941 - £ 0.6633

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111215

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
2250 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

111219

Price Range
£ 0.1973 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111223

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
12950 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Green PE

111850

Price Range
£ 0.1506 - £ 0.1293

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm