10077726
111267
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.1008 |
| 2500 + | £ 0.0743 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 16.0 mm |
|---|---|
| AxA | 0.63 in |
| h | 0.453 in |
| h | 11.5 mm |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| T1 | 0.098 in |
| T1 | 2.5 mm |
| T2 | 0.031 in |
| T2 | 0.8 mm |
| Full Material | Polyethylene |
| Colour | Mid Grey |
| Finish | Polished |
| Commodity Code | 3926300090 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue