Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 1.7064 - £ 1.9868 1400 In stock
75.0 mm
22.0 mm
Dark Grey
LDPE - PIR
Eroded
4.0 mm
1
£ 1.7339 - £ 1.8027 525 In stock
55.0 mm
14.5 mm
White
PE
Eroded
4.0 mm
1
£ 0.7044 - £ 0.7328 5 In stock
40.0 mm
14.5 mm
Black
PE
Eroded
3.0 mm
1
£ 0.1568 - £ 0.4051 1050 In stock
32.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
£ 0.2477 - £ 0.2587 3393 In stock
20.0 mm
11.5 mm
White
PE
Eroded
2.0 mm
1
£ 1.7064 - £ 3.6381 200 In stock
75.0 mm
22.0 mm
Mid Grey
LDPE - PIR
Eroded
4.0 mm
1
£ 0.5229 - £ 0.5435 1400 In stock
32.0 mm
11.5 mm
Mid Grey
PE
Eroded
3.5 mm
1
£ 0.0977 - £ 0.1176 2000 In stock
19.0 mm
11.5 mm
Green
LDPE - PIR
Eroded
2.5 mm
1
£ 0.9255 - £ 0.9652 6327 In stock
40.0 mm
14.5 mm
Mid Grey
PE
Eroded
3.0 mm
1
£ 0.9851 - £ 1.0262 1344 In stock
45.0 mm
14.5 mm
Black
PE
Eroded
3.0 mm
1
£ 0.1857 - £ 0.194 5900 In stock
22.0 mm
11.5 mm
Mid Grey
PE
Eroded
3.5 mm
1
£ 0.6605 - £ 0.688 850 In stock
35.0 mm
14.5 mm
Mid Grey
PE
Eroded
3.0 mm
1
£ 0.4018 - £ 0.4183 15943 In stock
30.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.2986 - £ 0.311 4776 In stock
25.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.1021 - £ 0.1176 2000 In stock
20.0 mm
11.5 mm
Red
LDPE - PIR
Eroded
2.5 mm
1
£ 0.2366 - £ 0.2463 Request the lead time here
30.0 mm
12.0 mm
Black
PE
Eroded
2.0 mm
1
£ 0.1775 - £ 0.1857 19500 In stock
25.0 mm
12.0 mm
Black
PE
Eroded
2.0 mm
1
£ 0.6605 - £ 0.688 408 In stock
35.0 mm
14.5 mm
White
PE
Eroded
3.0 mm
1
£ 3.6144 - £ 3.6853 Request the lead time here
60.0 mm
24.0 mm
Mid Grey
PE
Eroded
3.5 mm
1
£ 1.2536 - £ 1.3059 3000 In stock
50.0 mm
20.0 mm
White
PE
Eroded
4.0 mm
1
  • of 16
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm Dark Grey PE

10080917

Price Range
£ 1.9868 - £ 1.7064

Stock Levels
1400 In stock
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 55.0 mm 14.5 mm 4.0 mm 2.0 mm White PE

10181096

Price Range
£ 1.8027 - £ 1.7339

Stock Levels
525 In stock
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.5 mm Black PE

10326954

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
5 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.5 mm
Square Tube Insert 32.0 mm 11.5 mm 3.0 mm 1.0 mm Mid Grey PE

10080566

Price Range
£ 0.4051 - £ 0.1568

Stock Levels
1050 In stock
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.0 mm 1.5 mm White PE

10180891

Price Range
£ 0.2587 - £ 0.2477

Stock Levels
3393 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm Mid Grey PE

10080603

Price Range
£ 3.6381 - £ 1.7064

Stock Levels
200 In stock
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 32.0 mm 11.5 mm 3.5 mm 1.0 mm Mid Grey PE

10181010

Price Range
£ 0.5435 - £ 0.5229

Stock Levels
1400 In stock
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Green PE

10081297

Price Range
£ 0.1176 - £ 0.0977

Stock Levels
2000 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.5 mm Mid Grey PE

10326947

Price Range
£ 0.9652 - £ 0.9255

Stock Levels
6327 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.5 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10326985

Price Range
£ 1.0262 - £ 0.9851

Stock Levels
1344 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 3.5 mm 1.0 mm Mid Grey PE

10180938

Price Range
£ 0.194 - £ 0.1857

Stock Levels
5900 In stock
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 35.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10181041

Price Range
£ 0.688 - £ 0.6605

Stock Levels
850 In stock
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm Mid Grey PE

10180990

Price Range
£ 0.4183 - £ 0.4018

Stock Levels
15943 In stock
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm Mid Grey PE

10180969

Price Range
£ 0.311 - £ 0.2986

Stock Levels
4776 In stock
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Red PE

10081419

Price Range
£ 0.1176 - £ 0.1021

Stock Levels
2000 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm Black PE

10181003

Price Range
£ 0.2463 - £ 0.2366

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm Black PE

10180976

Price Range
£ 0.1857 - £ 0.1775

Stock Levels
19500 In stock
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 35.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

10181034

Price Range
£ 0.688 - £ 0.6605

Stock Levels
408 In stock
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 24.0 mm 3.5 mm 1.5 mm Mid Grey PE

10327012

Price Range
£ 3.6853 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Square Tube Insert 50.0 mm 20.0 mm 4.0 mm 1.5 mm White PE

10181065

Price Range
£ 1.3059 - £ 1.2536

Stock Levels
3000 In stock
Attributes
  • AxA
    50.0 mm
  • h
    20.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm