Menu Search

Square Tube Inserts - Multi Purpose PCR

In stock

Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.9218 - £ 1.434 80 In stock
7.0 mm
£ 0.8779 - £ 1.3657 Request the lead time here
7.0 mm
£ 0.0245 - £ 0.0381 Request the lead time here
4.0 mm
£ 0.0272 - £ 0.0423 Request the lead time here
5.0 mm
£ 0.0693 - £ 0.1078 Request the lead time here
5.0 mm
£ 0.0804 - £ 0.0894 Request the lead time here
5.0 mm
£ 0.1307 - £ 0.1453 Request the lead time here
6.5 mm
£ 0.3167 - £ 0.3519 Request the lead time here
6.0 mm
£ 0.058 - £ 0.0903 Request the lead time here
5.0 mm
£ 0.1875 - £ 0.2083 Request the lead time here
6.5 mm
£ 0.2156 - £ 0.2395 Request the lead time here
21.0 mm
65.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.3484 - £ 0.3871 Request the lead time here
8.0 mm
£ 1.0672 - £ 1.1857 Request the lead time here
3.0 mm
£ 0.1375 - £ 0.1528 Request the lead time here
14.5 mm
50.0 mm
5.0 mm
6.0 mm
3.5 mm
£ 0.0252 - £ 0.0392 Request the lead time here
4.0 mm
£ 0.7786 - £ 1.2111 Request the lead time here
6.0 mm
£ 0.0286 - £ 0.0445 Request the lead time here
11.5 mm
20.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0355 - £ 0.0552 Request the lead time here
5.0 mm
£ 0.0973 - £ 0.1081 Request the lead time here
14.5 mm
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1478 - £ 0.1643 Request the lead time here
5.0 mm
  • of 2
Square Tube Insert 100.0 mm Black LDPE - PCR

20752804

Price Range
£ 1.434 - £ 0.9218

Stock Levels
80 In stock
Attributes
  • h1
    7.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 100.0 mm Black LDPE - PCR

20752798

Price Range
£ 1.3657 - £ 0.8779

Stock Levels
Request the lead time here
Attributes
  • h1
    7.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 12.0 mm Black LDPE - PCR

20752828

Price Range
£ 0.0381 - £ 0.0245

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 18.0 mm Black LDPE - PCR

20752880

Price Range
£ 0.0423 - £ 0.0272

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 35.0 mm Black LDPE - PCR

20752958

Price Range
£ 0.1078 - £ 0.0693

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 40.0 mm Black LDPE - PCR

20752965

Price Range
£ 0.0894 - £ 0.0804

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 50.0 mm Black LDPE - PCR

20753016

Price Range
£ 0.1453 - £ 0.1307

Stock Levels
Request the lead time here
Attributes
  • h1
    6.5 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 80.0 mm Black LDPE - PCR

20753085

Price Range
£ 0.3519 - £ 0.3167

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 35.0 mm Black LDPE - PCR

20752941

Price Range
£ 0.0903 - £ 0.058

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 60.0 mm Black LDPE - PCR

20753054

Price Range
£ 0.2083 - £ 0.1875

Stock Levels
Request the lead time here
Attributes
  • h1
    6.5 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 65.0 mm Black LDPE - PCR

20753061

Price Range
£ 0.2395 - £ 0.2156

Stock Levels
Request the lead time here
Attributes
  • AxA
    65.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 80.0 mm Black LDPE - PCR

20753092

Price Range
£ 0.3871 - £ 0.3484

Stock Levels
Request the lead time here
Attributes
  • h1
    8.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 140.0 mm Black LDPE - PCR

20752859

Price Range
£ 1.1857 - £ 1.0672

Stock Levels
Request the lead time here
Attributes
  • h1
    3.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 50.0 mm Black LDPE - PCR

20753023

Price Range
£ 0.1528 - £ 0.1375

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Square Tube Insert 13.0 mm Black LDPE - PCR

20752842

Price Range
£ 0.0392 - £ 0.0252

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 95.0 mm Black LDPE - PCR

20753115

Price Range
£ 1.2111 - £ 0.7786

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 20.0 mm Black LDPE - PCR

20752897

Price Range
£ 0.0445 - £ 0.0286

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 22.0 mm Black LDPE - PCR

20752903

Price Range
£ 0.0552 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Square Tube Insert 45.0 mm Black LDPE - PCR

20752989

Price Range
£ 0.1081 - £ 0.0973

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 55.0 mm Black LDPE - PCR

20753030

Price Range
£ 0.1643 - £ 0.1478

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000