| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 1.434 |
| 100 - 499 | £ 1.0243 |
| 500 + | £ 0.9218 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 100.0 mm |
|---|---|
| AxA | 3.937 in |
| h1 | 0.276 in |
| h1 | 7.0 mm |
| h | 24.0 mm |
| h | 0.945 in |
| Minimum Wall Thickness | 5.0 mm |
| Minimum Wall Thickness | 0.197 in |
| Maximum Wall Thickness | 8.0 mm |
| Maximum Wall Thickness | 0.315 in |
| Material | LDPE - PCR |
| Colour | Black |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue