Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gauge Thread Size Colour Material AxA View
£ 2.2293 - £ 4.7219 725 In stock
M10
Black
HDPE With Metal Insert
£ 0.6637 - £ 0.6776 1200 In stock
1.5 mm
M8
Black
Nylon
25.0 mm
£ 1.7607 - £ 2.3077 250 In stock
2.0 mm
M8
Black
Nylon
30.0 mm
£ 0.7458 - £ 1.5791 2700 In stock
M8
Black
HDPE With Metal Insert
£ 0.5528 - £ 1.2942 3465 In stock
1.5 mm
M10
Black
Nylon
25.0 mm
£ 1.667 - £ 2.1837 Request the lead time here
2.0 mm
M10
Black
Nylon
30.0 mm
£ 0.9679 - £ 1.0523 Request the lead time here
1.3 mm
M10
Black
Nylon
30.0 mm
£ 0.6112 - £ 0.6637 Request the lead time here
1.5 mm
M10
Black
Nylon
25.0 mm
£ 0.9922 - £ 2.4264 100 In stock
2.0 mm
M10
Black
Nylon
30.0 mm
£ 1.1537 - £ 3.7582 Request the lead time here
2.0 mm
M10
Black
Nylon
30.0 mm
£ 0.9832 - £ 1.0689 Request the lead time here
2.0 mm
M8
Black
Nylon
30.0 mm
£ 0.8435 - £ 0.9168 Request the lead time here
1.5 mm
M8
Black
Nylon
25.0 mm
£ 1.715 - £ 3.9599 Request the lead time here
2.0 mm
M12
Black
Nylon
40.0 mm
£ 1.6442 - £ 3.4815 Request the lead time here
2.0 mm
M10
Black
Nylon
40.0 mm
£ 0.635 - £ 1.4245 1560 In stock
1.0 mm
M6
Natural
Steel
£ 0.8022 - £ 1.9215 Request the lead time here
1.5 mm
M10
Natural
Steel
£ 0.2064 - £ 0.4386 3100 In stock
M6
Black
HDPE
£ 0.377 - £ 0.7998 1950 In stock
M8
Black
HDPE
£ 0.494 - £ 1.0475 6850 In stock
M12
Black
HDPE
10261330 £ 4.6066 - £ 6.9365 840 In stock
2.0 mm
M10
Natural
Cast Aluminium Alloy
  • of 8
Threaded Insert M10 Square 40.0 mm 2.0 mm HDPE Black

10164105

Price Range
£ 4.7219 - £ 2.2293

Stock Levels
725 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10435519

Price Range
£ 0.6776 - £ 0.6637

Stock Levels
1200 In stock
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    27.0 mm
  • C
    43.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 30.0 mm 2.0 mm PA Black

10289891

Price Range
£ 2.3077 - £ 1.7607

Stock Levels
250 In stock
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    41.0 mm
  • Gauge
    2.0 mm
Threaded Insert M8 Square 20.0 mm 2.0 mm HDPE Black

10164129

Price Range
£ 1.5791 - £ 0.7458

Stock Levels
2700 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10289860

Price Range
£ 1.2942 - £ 0.5528

Stock Levels
3465 In stock
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    30.0 mm
  • C
    42.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 30.0 mm 2.0 mm PA Black

10289907

Price Range
£ 2.1837 - £ 1.667

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    2.0 mm
Threaded Insert Square 30.0 mm 1.3 mm PA Black

10435557

Price Range
£ 1.0523 - £ 0.9679

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    1.3 mm
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10435540

Price Range
£ 0.6637 - £ 0.6112

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    30.0 mm
  • C
    42.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 30.0 mm 2.0 mm PA Black

10289921

Price Range
£ 2.4264 - £ 0.9922

Stock Levels
100 In stock
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    2.0 mm
Threaded Insert Square 30.0 mm 2.0 mm PA Black

10289976

Price Range
£ 3.7582 - £ 1.1537

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    2.0 mm
Threaded Insert Square 30.0 mm 2.0 mm PA Black

10435564

Price Range
£ 1.0689 - £ 0.9832

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    41.0 mm
  • Gauge
    2.0 mm
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10435571

Price Range
£ 0.9168 - £ 0.8435

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    27.0 mm
  • C
    43.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 40.0 mm 2.0 mm PA Black

10289945

Price Range
£ 3.9599 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • A
    25.0 mm
  • C
    40.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M12
Threaded Insert Square 40.0 mm 2.0 mm PA Black

10289938

Price Range
£ 3.4815 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • A
    25.0 mm
  • C
    40.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
Threaded Insert 1.0 mm Steel

10291832

Price Range
£ 1.4245 - £ 0.635

Stock Levels
1560 In stock
Attributes
  • Gauge
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
Threaded Insert 1.5 mm Steel

10291870

Price Range
£ 1.9215 - £ 0.8022

Stock Levels
Request the lead time here
Attributes
  • Gauge
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
Threaded Insert 1.5 mm HDPE Black

10286166

Price Range
£ 0.4386 - £ 0.2064

Stock Levels
3100 In stock
Attributes
  • Thread Size
    M6
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 1.5 mm HDPE Black

10286203

Price Range
£ 0.7998 - £ 0.377

Stock Levels
1950 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 1.5 mm HDPE Black

10286241

Price Range
£ 1.0475 - £ 0.494

Stock Levels
6850 In stock
Attributes
  • Thread Size
    M12
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm M10 Natural Cast Aluminium Alloy

10261330

Price Range
£ 6.9365 - £ 4.6066

Stock Levels
840 In stock
Attributes
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Commodity Code
    7616999099