Quantity | Unit price |
---|---|
25 - 249 | £ 2.1837 |
250 - 1249 | £ 1.9585 |
1250 + | £ 1.667 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 30.0 mm |
---|---|
AxA | 1.181 in |
A | 15.0 mm |
A | 0.591 in |
B | 33.0 mm |
B | 1.299 in |
C | 43.0 mm |
C | 1.693 in |
Gauge | 2.0 mm |
Thread Size | M10 |
Material | PA |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue