Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Colour | Material | AxA | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.2293 - £ 4.7219 | 725 In stock |
|
M10
|
Black
|
HDPE With Metal Insert
|
|
||
| £ 0.6637 - £ 0.6776 | 1200 In stock |
1.5 mm
|
M8
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 1.7607 - £ 2.3077 | 250 In stock |
2.0 mm
|
M8
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 0.7458 - £ 1.5791 | 2700 In stock |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
| £ 0.5528 - £ 1.2942 | 3465 In stock |
1.5 mm
|
M10
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 1.667 - £ 2.1837 | Request the lead time here |
2.0 mm
|
M10
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 0.9679 - £ 1.0523 | Request the lead time here |
1.3 mm
|
M10
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 0.6112 - £ 0.6637 | Request the lead time here |
1.5 mm
|
M10
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 0.9922 - £ 2.4264 | 100 In stock |
2.0 mm
|
M10
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 1.1537 - £ 3.7582 | Request the lead time here |
2.0 mm
|
M10
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 0.9832 - £ 1.0689 | Request the lead time here |
2.0 mm
|
M8
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 0.8435 - £ 0.9168 | Request the lead time here |
1.5 mm
|
M8
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 1.715 - £ 3.9599 | Request the lead time here |
2.0 mm
|
M12
|
Black
|
Nylon
|
1.575 in
40.0 mm
|
||
| £ 1.6442 - £ 3.4815 | Request the lead time here |
2.0 mm
|
M10
|
Black
|
Nylon
|
1.575 in
40.0 mm
|
||
| £ 0.635 - £ 1.4245 | 1560 In stock |
1.0 mm
|
M6
|
Natural
|
Steel
|
|
||
| £ 0.8022 - £ 1.9215 | Request the lead time here |
1.5 mm
|
M10
|
Natural
|
Steel
|
|
||
| £ 0.2064 - £ 0.4386 | 4100 In stock |
|
M6
|
Black
|
HDPE
|
|
||
| £ 0.377 - £ 0.7998 | 1950 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| £ 0.494 - £ 1.0475 | 6850 In stock |
|
M12
|
Black
|
HDPE
|
|
||
| 10261330 | £ 4.6066 - £ 6.9365 | 840 In stock |
2.0 mm
|
M10
|
Natural
|
Cast Aluminium Alloy
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue