Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gauge Thread Size Insert Material Colour AxA Body Material View
10248188 £ 0.472 - £ 0.9985 5850 In stock
1.5 mm
M8
Metal
Black
25.0 mm
PA
£ 1.0651 - £ 2.2551 192 In stock
2.0 mm
M10
Metal
Black
40.0 mm
PA
£ 4.5641 - £ 6.9365 Request the lead time here
2.5 mm
M10
Aluminium Alloy
Natural
40.0 mm
Cast Aluminium Alloy
£ 1.0651 - £ 2.2551 1280 In stock
1.5 mm
M10
Metal
Black
40.0 mm
PA
£ 19.6455 - £ 40.3435 Request the lead time here
1.5 mm
M16
Stainless Steel
Black
30.0 mm
PA
£ 0.6701 - £ 1.4191 960 In stock
2.0 mm
M8
Metal
Black
30.0 mm
PA
£ 1.1545 - £ 2.4461 240 In stock
1.5 mm
M8
Metal
Black
30.0 mm
PA
£ 0.6591 - £ 1.3959 840 In stock
2.0 mm
M10
Metal
Black
30.0 mm
PA
£ 0.771 - £ 2.2191 150 In stock
18.0 mm
M8
HIPS
Black
38.1 mm
HIPS
£ 0.3275 - £ 0.6941 100 In stock
1.5 mm
M8
Metal
Black
20.0 mm
PA
£ 20.255 - £ 41.6192 Request the lead time here
1.5 mm
M12
Stainless Steel
Black
50.0 mm
PA
£ 20.0566 - £ 41.194 Request the lead time here
2.0 mm
M10
Stainless Steel
Black
40.0 mm
PA
£ 11.7505 - £ 24.1051 Request the lead time here
1.5 mm
M10
Nickel Plated Brass
Black
30.0 mm
PA
£ 13.0545 - £ 26.8425 Request the lead time here
1.5 mm
M12
Nickel Plated Brass
Black
40.0 mm
PA
£ 1.667 - £ 2.1837 Request the lead time here
2.0 mm
M10
Nylon
Black
30.0 mm
Nylon
£ 0.9298 - £ 2.2244 Request the lead time here
1.5 mm
M8
Nylon
Black
30.0 mm
Nylon
£ 0.6112 - £ 0.6637 Request the lead time here
1.5 mm
M10
Nylon
Black
25.0 mm
Nylon
£ 1.6442 - £ 3.4815 Request the lead time here
2.0 mm
M10
Nylon
Black
40.0 mm
Nylon
£ 0.9922 - £ 1.0786 Request the lead time here
2.0 mm
M10
Nylon
Black
30.0 mm
Nylon
10286630 £ 0.3019 - £ 0.6351 Request the lead time here
M8
Metal
Black
16.0 mm
HDPE
  • of 8
Threaded Insert Square 25.0 mm 1.5 mm PA

10248188

Price Range
£ 0.9985 - £ 0.472

Stock Levels
5850 In stock
Attributes
  • AxA
    25.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M8
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square 40.0 mm 2.0 mm PA

10248263

Price Range
£ 2.2551 - £ 1.0651

Stock Levels
192 In stock
Attributes
  • AxA
    40.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square 40.0 mm 2.5 mm Cast Aluminium Alloy

10261323

Price Range
£ 6.9365 - £ 4.5641

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • Gauge
    2.5 mm
  • Thread Size
    M10
  • Body Material
    Cast Aluminium Alloy
  • Insert Material
    Aluminium Alloy
Threaded Insert Square 40.0 mm 1.5 mm PA

10248225

Price Range
£ 2.2551 - £ 1.0651

Stock Levels
1280 In stock
Attributes
  • AxA
    40.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M10
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square M16 30.0 mm 1.5 mm PA

10274149

Price Range
£ 40.3435 - £ 19.6455

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M16
Threaded Insert Square 30.0 mm 2.0 mm PA

10248232

Price Range
£ 1.4191 - £ 0.6701

Stock Levels
960 In stock
Attributes
  • AxA
    30.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M8
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square 30.0 mm 1.5 mm PA

10248195

Price Range
£ 2.4461 - £ 1.1545

Stock Levels
240 In stock
Attributes
  • AxA
    30.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M8
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square 30.0 mm 2.0 mm PA

10248249

Price Range
£ 1.3959 - £ 0.6591

Stock Levels
840 In stock
Attributes
  • AxA
    30.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square 38.1 mm 18.0 mm HIPS

10252888

Price Range
£ 2.2191 - £ 0.771

Stock Levels
150 In stock
Attributes
  • AxA
    38.1 mm
  • Gauge
    18.0 mm
  • Thread Size
    M8
  • Body Material
    HIPS
  • Insert Material
    HIPS
Threaded Insert Square 20.0 mm 1.5 mm PA

10248171

Price Range
£ 0.6941 - £ 0.3275

Stock Levels
100 In stock
Attributes
  • AxA
    20.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M8
  • Body Material
    PA
  • Insert Material
    Metal
Threaded Insert Square M12 50.0 mm 1.5 mm PA

10274224

Price Range
£ 41.6192 - £ 20.255

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • H1
    10.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square M10 40.0 mm 2.0 mm PA

10274187

Price Range
£ 41.194 - £ 20.0566

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
Threaded Insert Square 30.0 mm 1.5 mm PA

10273975

Price Range
£ 24.1051 - £ 11.7505

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • H
    27.0 mm
  • H1
    6.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M10
Threaded Insert Square 40.0 mm 1.5 mm PA

10274019

Price Range
£ 26.8425 - £ 13.0545

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • H
    35.0 mm
  • H1
    8.0 mm
  • Gauge
    1.5 mm
  • Thread Size
    M12
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

10289907

Price Range
£ 2.1837 - £ 1.667

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    2.0 mm
Threaded Insert Square M8 30.0 mm 1.5 mm Nylon

10289884

Price Range
£ 2.2244 - £ 0.9298

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    32.0 mm
  • C
    40.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square M10 25.0 mm 1.5 mm Nylon

10435540

Price Range
£ 0.6637 - £ 0.6112

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    30.0 mm
  • C
    42.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square M10 40.0 mm 2.0 mm Nylon

10289938

Price Range
£ 3.4815 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • A
    25.0 mm
  • C
    40.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

10289969

Price Range
£ 1.0786 - £ 0.9922

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    2.0 mm
Threaded Insert Square M8 16.0 mm HDPE

10286630

Price Range
£ 0.6351 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black