Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Insert Material | Colour | AxA | Body Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 13.0545 - £ 26.8425 | 24 In stock |
2.0 mm
|
M20
|
Nickel Plated Brass
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| £ 0.2064 - £ 0.4386 | 3100 In stock |
1.0 mm
|
M6
|
Metal
|
Black
|
0.984 in
25.0 mm
|
HDPE
|
||
| £ 0.377 - £ 0.7998 | 1950 In stock |
1.0 mm
|
M8
|
Metal
|
Black
|
1.378 in
35.0 mm
|
HDPE
|
||
| £ 0.494 - £ 1.0475 | 6850 In stock |
1.0 mm
|
M12
|
Metal
|
Black
|
1.575 in
40.0 mm
|
HDPE
|
||
| £ 0.5528 - £ 1.2942 | 3465 In stock |
1.5 mm
|
M10
|
Nylon
|
Black
|
0.984 in
25.0 mm
|
Nylon
|
||
| £ 1.8993 - £ 4.6243 | 2850 In stock |
18.0 mm
|
M8
|
Steel
|
Chrome
|
1 in
25.4 mm
|
Steel
|
||
| 10164075 | £ 1.4312 - £ 3.0189 | 3700 In stock |
1.0 mm - 2.0 mm
|
M10
|
Metal
|
Black
|
1.181 in
30.0 mm
|
HDPE With Metal Insert
|
|
| £ 0.7458 - £ 1.5791 | 2700 In stock |
1.0 mm - 2.0 mm
|
M8
|
Metal
|
Black
|
0.787 in
20.0 mm
|
HDPE With Metal Insert
|
||
| 10291849 | £ 0.7115 - £ 1.5999 | Request the lead time here |
1.2 mm
|
M8
|
Steel
|
Natural
|
|
Steel
|
|
| £ 0.1816 - £ 0.3844 | 4500 In stock |
1.0 mm
|
M6
|
Metal
|
Black
|
0.748 in
19.0 mm
|
HDPE
|
||
| £ 0.2325 - £ 0.4928 | 11850 In stock |
1.0 mm
|
M8
|
Metal
|
Black
|
0.984 in
25.0 mm
|
HDPE
|
||
| £ 0.399 - £ 0.8463 | 1100 In stock |
1.0 mm
|
M10
|
Metal
|
Black
|
1.378 in
35.0 mm
|
HDPE
|
||
| 10286630 | £ 0.3019 - £ 0.6351 | 4000 In stock |
|
M8
|
Metal
|
Black
|
0.63 in
16.0 mm
|
HDPE
|
|
| 10286722 | £ 1.1211 - £ 2.3547 | 3225 In stock |
|
M10
|
Metal
|
Black
|
1.969 in
50.0 mm
|
HDPE
|
|
| £ 0.9679 - £ 1.0523 | Request the lead time here |
1.3 mm
|
M10
|
Nylon
|
Black
|
1.181 in
30.0 mm
|
Nylon
|
||
| £ 0.9922 - £ 1.0786 | 530 In stock |
2.0 mm
|
M10
|
Nylon
|
Black
|
1.181 in
30.0 mm
|
Nylon
|
||
| £ 1.667 - £ 2.1837 | Request the lead time here |
2.0 mm
|
M10
|
Nylon
|
Black
|
1.181 in
30.0 mm
|
Nylon
|
||
| £ 1.715 - £ 3.9599 | 90 In stock |
2.0 mm
|
M12
|
Nylon
|
Black
|
1.575 in
40.0 mm
|
Nylon
|
||
| £ 1.6442 - £ 3.4815 | 1350 In stock |
2.0 mm
|
M10
|
Nylon
|
Black
|
1.575 in
40.0 mm
|
Nylon
|
||
| £ 0.4691 - £ 0.986 | 7825 In stock |
|
M10
|
Metal
|
Black
|
1.181 in
30.0 mm
|
HDPE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue