Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
£ 5.7324 - £ 9.5574 Request the lead time here
TR12 x 6
12.0
Steel
25.0
Right Hand
6.0
£ 3.9372 - £ 6.5688 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Left Hand
2.0
£ 3.519 - £ 5.865 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Right Hand
3.0
£ 5.3652 - £ 8.9352 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Left Hand
3.0
£ 4.9062 - £ 8.1702 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
£ 4.4268 - £ 7.3746 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
£ 5.3142 - £ 8.8536 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Right Hand
4.0
£ 8.9148 - £ 14.8614 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
£ 15.9528 - £ 26.5914 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
£ 23.9904 - £ 39.984 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Right Hand
4.0
£ 19.2066 - £ 32.0178 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
£ 43.9518 - £ 73.2564 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
£ 3.0396 - £ 5.0694 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Right Hand
2.0
£ 25.9896 - £ 43.3092 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Left Hand
4.0
£ 76.6632 - £ 127.7652 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Left Hand
7.0
£ 40.851 - £ 68.085 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Right Hand
4.0
£ 76.6632 - £ 127.7652 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Left Hand
6.0
£ 30.9366 - £ 51.561 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
£ 56.559 - £ 94.2582 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Right Hand
4.0
£ 46.6344 - £ 77.724 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Left Hand
7.0
  • of 4
Square Nut TR12 x 6 25.0 Steel

20148683

Price Range
£ 9.5574 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0
Square Nut TR10 x 2 17.0 Steel

20148652

Price Range
£ 6.5688 - £ 3.9372

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
  • Contact Surface
    150.0
Square Nut TR12 x 3 25.0 Steel

20148669

Price Range
£ 5.865 - £ 3.519

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    210.0
Square Nut TR14 x 3 25.0 Steel

20148706

Price Range
£ 8.9352 - £ 5.3652

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    285.0
Square Nut TR16 x 4 28.0 Steel

20148737

Price Range
£ 8.1702 - £ 4.9062

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut TR14 x 3 25.0 Steel

20148690

Price Range
£ 7.3746 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut TR18 x 4 30.0 Steel

20148751

Price Range
£ 8.8536 - £ 5.3142

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR14 x 6 25.0 Steel

20148713

Price Range
£ 14.8614 - £ 8.9148

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut TR12 x 3 25.0 Steel

20149260

Price Range
£ 26.5914 - £ 15.9528

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut TR18 x 4 35.0 Brass

20149215

Price Range
£ 39.984 - £ 23.9904

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR18 x 4 35.0 Steel

20149369

Price Range
£ 32.0178 - £ 19.2066

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR40 x 7 60.0 Steel

20149314

Price Range
£ 73.2564 - £ 43.9518

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut TR10 x 2 17.0 Steel

20148645

Price Range
£ 5.0694 - £ 3.0396

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    150.0
Square Nut TR18 x 4 35.0 Brass

20149147

Price Range
£ 43.3092 - £ 25.9896

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut TR40 x 7 60.0 Brass

20149185

Price Range
£ 127.7652 - £ 76.6632

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut TR16 x 4 35.0 Bronze

20149086

Price Range
£ 68.085 - £ 40.851

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut TR36 x 6 60.0 Brass

20149178

Price Range
£ 127.7652 - £ 76.6632

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    3630.0
Square Nut TR40 x 7 60.0 Steel

20149000

Price Range
£ 51.561 - £ 30.9366

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut TR20 x 4 40.0 Bronze

20149093

Price Range
£ 94.2582 - £ 56.559

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut TR44 x 7 65.0 Steel

20149024

Price Range
£ 77.724 - £ 46.6344

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2940.0