20148645
20148645
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 5.0694 |
| 10 - 19 | £ 4.5594 |
| 20 - 39 | £ 4.3044 |
| 40 - 49 | £ 3.8046 |
| 50 - 99 | £ 3.5496 |
| 100 + | £ 3.0396 |
| No. of starts | 1.0 |
|---|---|
| d1 tol 7H | 10.0 |
| Lead | 2.0 |
| Thread Direction | Right Hand |
| Contact Surface | 150.0 |
| h1 & w1 | 17.0 |
| Thread Size | TR10 x 2 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue