Menu Search

Spring Plungers - Ball - Slotted

In stock

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 Spring load F1 ≈ N Material Stroke s1 Spring load d1 d2 View
£ 5.7324 - £ 8.8167 Request the lead time here
19.0
24.0
303 Stainless Steel
2.0
Normal
M10
6.0
£ 14.025 - £ 21.5832 Request the lead time here
30.0
84.0
303 Stainless Steel
4.5
Increased
M20
12.0
£ 9.0474 - £ 13.9211 Request the lead time here
24.0
41.0
303 Stainless Steel
3.5
Normal
M16
10.0
£ 5.4264 - £ 8.3527 Request the lead time here
16.0
36.0
303 Stainless Steel
1.5
Increased
M8
4.5
  • of 3
Spring Plunger M10 6.0 19.0 303 Stainless Steel

20253424

Price Range
£ 8.8167 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M20 12.0 30.0 303 Stainless Steel

20253530

Price Range
£ 21.5832 - £ 14.025

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M16 10.0 24.0 303 Stainless Steel

20253448

Price Range
£ 13.9211 - £ 9.0474

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M8 4.5 16.0 303 Stainless Steel

20253493

Price Range
£ 8.3527 - £ 5.4264

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5