Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N Material d1 +0.1 +0.04 Type d2 View
£ 1.6116 - £ 2.482 Request the lead time here
15.0
28.0
47.5
Stainless Steel
6.0
With collar
5.0
£ 1.5402 - £ 2.3633 Request the lead time here
12.0
19.3
29.2
Stainless Steel
5.0
With collar
4.0
£ 1.6932 - £ 2.6007 Request the lead time here
18.0
40.0
67.3
Stainless Steel
8.0
With collar
6.5
£ 1.8972 - £ 2.9137 Request the lead time here
26.0
66.0
105.0
Stainless Steel
10.0
With collar
8.5
£ 1.4994 - £ 2.3094 Request the lead time here
10.7
12.9
19.0
Stainless Steel
4.0
With collar
3.0
£ 3.3864 - £ 5.2123 Request the lead time here
3.5
0.8
1.5
Stainless Steel
2.0
Without collar
1.0
£ 2.0298 - £ 3.1187 Request the lead time here
7.0
4.5
7.5
Stainless Steel
3.0
Without collar
2.0
£ 2.0094 - £ 3.0864 Request the lead time here
11.0
8.0
14.0
Stainless Steel
4.0
Without collar
3.0
£ 1.479 - £ 2.277 Request the lead time here
6.0
3.0
6.5
Stainless Steel
5.0
With collar
4.0
£ 2.1726 - £ 3.3454 Request the lead time here
13.0
11.0
18.0
Stainless Steel
5.0
Without collar
3.5
£ 2.9274 - £ 4.5001 Request the lead time here
16.0
14.0
25.0
Body Thermo, Ball S/S
12.0
With collar
10.0
£ 2.9274 - £ 4.5001 Request the lead time here
7.0
6.0
11.5
Brass; Stainless Steel
6.0
With collar
5.0
£ 1.3158 - £ 2.018 Request the lead time here
9.0
10.0
20.4
Body Thermo, Ball S/S
8.0
With collar
6.5
£ 1.5504 - £ 2.3849 Request the lead time here
9.0
10.0
20.4
Body & Ball Thermoplast
8.0
With collar
6.5
£ 2.652 - £ 4.0792 Request the lead time here
13.0
8.5
18.5
Stainless Steel
10.0
With collar
8.50
£ 2.6214 - £ 4.0252 Request the lead time here
5.0
3.0
6.0
Brass; Stainless Steel
4.0
With collar
3.0
£ 3.162 - £ 4.867 Request the lead time here
16.0
12.0
26.5
Stainless Steel
12.0
With collar
10.0
£ 1.071 - £ 1.6403 Request the lead time here
5.0
3.0
6.5
Body Thermo, Ball S/S
4.0
With collar
3.0
£ 1.377 - £ 2.1151 Request the lead time here
7.0
6.2
12.6
Body & Ball Thermoplast
6.0
With collar
5.0
£ 2.7234 - £ 4.1871 Request the lead time here
6.0
4.0
6.5
Brass; Stainless Steel
5.0
With collar
4.0
  • of 4
Spring Plunger 6.0 5.0 15.0 Stainless Steel

20208943

Price Range
£ 2.482 - £ 1.6116

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • d4
    5.85
Spring Plunger 5.0 4.0 12.0 Stainless Steel

20208936

Price Range
£ 2.3633 - £ 1.5402

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4
    4.85
Spring Plunger 8.0 6.5 18.0 Stainless Steel

20208950

Price Range
£ 2.6007 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • d4
    7.55
Spring Plunger 10.0 8.5 26.0 Stainless Steel

20208967

Price Range
£ 2.9137 - £ 1.8972

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.5
  • d3
    11.0
  • d4
    9.55
Spring Plunger 4.0 3.0 10.7 Stainless Steel

20208929

Price Range
£ 2.3094 - £ 1.4994

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • d4
    3.85
Spring Plunger 2.0 1.0 3.5 Stainless Steel

20252755

Price Range
£ 5.2123 - £ 3.3864

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    0.8
Spring Plunger 3.0 2.0 7.0 Stainless Steel

20254490

Price Range
£ 3.1187 - £ 2.0298

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • l1
    7.0
  • Spring load F1 ≈ N
    4.5
Spring Plunger 4.0 3.0 11.0 Stainless Steel

20254513

Price Range
£ 3.0864 - £ 2.0094

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • l1
    11.0
  • Spring load F1 ≈ N
    8.0
Spring Plunger 5.0 4.0 6.0 Stainless Steel

20254568

Price Range
£ 2.277 - £ 1.479

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger 5.0 3.5 13.0 Stainless Steel

20254537

Price Range
£ 3.3454 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.0
  • d2
    3.5
  • l1
    13.0
  • Spring load F1 ≈ N
    11.0
Spring Plunger 12.0 10.0 16.0 Body Thermo, Ball S/S

20254698

Price Range
£ 4.5001 - £ 2.9274

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • d3
    13.0
  • l1
    16.0
Spring Plunger 6.0 5.0 7.0 Brass; Stainless Steel

20254629

Price Range
£ 4.5001 - £ 2.9274

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger 8.0 6.5 9.0 Body Thermo, Ball S/S

20254674

Price Range
£ 2.018 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 8.0 6.5 9.0 Body & Ball Thermoplast

20254728

Price Range
£ 2.3849 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 10.0 8.50 13.0 Stainless Steel

20254582

Price Range
£ 4.0792 - £ 2.652

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.50
  • d3
    11.0
  • l1
    13.0
Spring Plunger 4.0 3.0 5.0 Brass; Stainless Steel

20254605

Price Range
£ 4.0252 - £ 2.6214

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.5
  • l1
    5.0
Spring Plunger 12.0 10.0 16.0 Stainless Steel

20254599

Price Range
£ 4.867 - £ 3.162

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • d3
    13.0
  • l1
    16.0
Spring Plunger 4.0 3.0 5.0 Body Thermo, Ball S/S

20254643

Price Range
£ 1.6403 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • l1
    5.0
Spring Plunger 6.0 5.0 7.0 Body & Ball Thermoplast

20254711

Price Range
£ 2.1151 - £ 1.377

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger 5.0 4.0 6.0 Brass; Stainless Steel

20254612

Price Range
£ 4.1871 - £ 2.7234

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.5
  • l1
    6.0