These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Slots | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 2.7356 - £ 2.7356 | Request the lead time here |
2.861 in
72.66 mm
|
16
|
1.043 in
26.5 mm
|
0.189 in
4.8 mm
|
||
| £ 0.4181 - £ 0.4266 | Request the lead time here |
|
2
|
0.5 in
12.7 mm
|
|
||
| £ 1.4117 - £ 1.4117 | Request the lead time here |
1.394 in
35.4 mm
|
3
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
||
| £ 2.2253 - £ 2.2678 | Request the lead time here |
1.283 in
32.6 mm
|
6
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
||
| £ 0.3543 - £ 0.3614 | Request the lead time here |
|
|
|
|
||
| £ 4.2806 - £ 4.2806 | Request the lead time here |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
||
| £ 2.1545 - £ 2.197 | Request the lead time here |
1.394 in
35.4 mm
|
3
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
||
| EFA04-63-001 | £ 2.7498 - £ 2.7498 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
|
| £ 0.2976 - £ 0.3033 | Request the lead time here |
0.866 in
22.0 mm
|
4
|
0.374 in
9.5 mm
|
0.232 in
5.9 mm
|
||
| £ 0.4139 - £ 0.4223 | Request the lead time here |
1.403 in
35.63 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
||
| £ 5.5421 - £ 5.5421 | 600 In stock |
3.504 in
89.0 mm
|
8
|
1.083 in
27.5 mm
|
|
||
| £ 2.2395 - £ 2.282 | 300 In stock |
0.843 in
21.4 mm
|
4
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
||
| £ 2.3954 - £ 2.4521 | 1000 In stock |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
||
| OFSH2-24-2 | £ 0.8079 - £ 0.8079 | Request the lead time here |
2.874 in
73.0 mm
|
12
|
1.024 in
26.0 mm
|
0.354 in
9.0 mm
|
|
| £ 0.2537 - £ 0.2579 | Request the lead time here |
1.403 in
35.63 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
||
| £ 0.2593 - £ 0.265 | 2000 In stock |
|
4
|
0.941 in
23.9 mm
|
|
||
| £ 2.9057 - £ 2.9057 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1169 - £ 0.1219 | 9000 In stock |
|
3
|
0.551 in
14.0 mm
|
0.65 in
16.5 mm
|
||
| £ 0.231 - £ 0.2352 | 100 In stock |
1.457 in
37.0 mm
|
6
|
1.024 in
26.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1644 - £ 0.1715 | Request the lead time here |
|
5
|
0.992 in
25.2 mm
|
0.618 in
15.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue