10315972
OFEB-3-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2551 |
| 5000 - 9999 | £ 0.2508 |
| 10000 + | £ 0.2452 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Adhesive |
| Overall Length | 20.6 mm |
| Overall Length | 0.811 in |
| Full Material | Nylon 6/6 |
| Package Quantity | 1000 |
| Number of Slots | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue