These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Slots | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 1.3026 - £ 1.3026 | Request the lead time here |
1.043 in
26.5 mm
|
3
|
0.581 in
14.75 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1169 - £ 0.1219 | Request the lead time here |
|
3
|
0.551 in
14.0 mm
|
0.65 in
16.5 mm
|
||
| £ 2.764 - £ 2.764 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
| £ 2.5513 - £ 2.5513 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
||
| £ 2.2395 - £ 2.764 | 13950 In stock |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
||
| £ 0.231 - £ 0.2352 | 962 In stock |
1.457 in
37.0 mm
|
6
|
1.024 in
26.0 mm
|
0.244 in
6.2 mm
|
||
| 10111826 | £ 0.231 - £ 0.2352 | 3637 In stock |
1.457 in
37.0 mm
|
6
|
1.024 in
26.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.811 in
20.6 mm
|
3
|
|
|
||
| £ 2.7498 - £ 2.7498 | 9197 In stock |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
||
| £ 2.8206 - £ 2.8206 | 6792 In stock |
2.861 in
72.66 mm
|
16
|
1.043 in
26.5 mm
|
0.252 in
6.4 mm
|
||
| £ 1.5875 - £ 1.6158 | 10898 In stock |
1.283 in
32.6 mm
|
6
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
||
| £ 0.2976 - £ 0.3033 | 2000 In stock |
0.866 in
22.0 mm
|
4
|
0.374 in
9.5 mm
|
0.232 in
5.9 mm
|
||
| £ 0.1644 - £ 0.1715 | Request the lead time here |
|
5
|
0.992 in
25.2 mm
|
0.618 in
15.7 mm
|
||
| 10312773 | £ 2.7498 - £ 2.7498 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
|
| £ 0.2593 - £ 0.265 | Request the lead time here |
|
4
|
0.941 in
23.9 mm
|
|
||
| £ 2.9057 - £ 2.9057 | 99 In stock |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
| £ 2.1545 - £ 2.197 | Request the lead time here |
1.394 in
35.4 mm
|
3
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
||
| £ 0.3543 - £ 0.3614 | 1340 In stock |
|
|
|
|
||
| £ 2.2395 - £ 2.282 | 300 In stock |
0.843 in
21.4 mm
|
4
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
||
| £ 0.4181 - £ 0.4266 | Request the lead time here |
|
2
|
0.5 in
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue