Menu Search

Splice Holders

In stock

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
£ 0.1169 - £ 0.1219 Request the lead time here
3
14.0 mm
16.5 mm
£ 2.764 - £ 2.764 Request the lead time here
26.5 mm
17.5 mm
8.0 mm
£ 2.5513 - £ 2.5513 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
£ 2.2395 - £ 2.764 13950 In stock
32.0 mm
4
32.0 mm
12.2 mm
£ 0.1644 - £ 0.1715 Request the lead time here
5
25.2 mm
15.7 mm
£ 0.231 - £ 0.2352 962 In stock
37.0 mm
6
26.0 mm
6.2 mm
10111826 £ 0.231 - £ 0.2352 3637 In stock
37.0 mm
6
26.0 mm
6.0 mm
£ 2.8206 - £ 2.8206 6792 In stock
72.66 mm
16
26.5 mm
6.4 mm
£ 2.8206 - £ 2.8206 5100 In stock
72.66 mm
16
26.5 mm
4.8 mm
£ 2.2253 - £ 2.2678 38 In stock
32.6 mm
6
27.0 mm
5.5 mm
£ 2.0127 - £ 2.0552 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
£ 0.2593 - £ 0.265 Request the lead time here
4
23.9 mm
£ 2.9057 - £ 2.9057 99 In stock
26.5 mm
17.5 mm
8.0 mm
£ 2.3954 - £ 2.4521 1002 In stock
26.5 mm
17.5 mm
7.33 mm
10312773 £ 2.7498 - £ 2.7498 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
£ 0.2976 - £ 0.3033 2000 In stock
22.0 mm
4
9.5 mm
5.9 mm
£ 4.2806 - £ 4.2806 1316 In stock
32.0 mm
4
32.0 mm
12.2 mm
£ 0.2452 - £ 0.2551 Request the lead time here
20.6 mm
3
£ 2.7498 - £ 2.7498 9197 In stock
26.5 mm
17.5 mm
7.33 mm
£ 2.1545 - £ 2.197 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
  • of 2
Fibre Clip 7.9 mm 6.35 mm 2.2 mm Natural Nylon 6/6

10111383

Price Range
£ 0.1219 - £ 0.1169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    16.5 mm
  • Overall Width
    14.0 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 26.5 mm 8.0 mm 17.5 mm Red Nylon 6

10312742

Price Range
£ 2.764 - £ 2.764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

10312780

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.0 mm (L) 12, 4 Natural

10412473

Price Range
£ 2.764 - £ 2.2395

Stock Levels
13950 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 7.9 mm 6.35 mm 2.2 mm, 4.0 mm Natural Nylon 6/6

10111390

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    15.7 mm
  • Overall Width
    25.2 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 37.0 mm (L) 6 Black

10111802

Price Range
£ 0.2352 - £ 0.231

Stock Levels
962 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 37.0 mm 6.0 mm 6 Black Nylon 6/6

10111826

Price Range
£ 0.2352 - £ 0.231

Stock Levels
3637 In stock
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 6.4 mm 26.5 mm Blue Nylon 6

10312339

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
6792 In stock
Attributes
  • Colour
    Blue
  • Overall Height
    6.4 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312315

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
5100 In stock
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312834

Price Range
£ 2.2678 - £ 2.2253

Stock Levels
38 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312827

Price Range
£ 2.0552 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 4.7 mm 1.6 mm 3.0 mm Natural Nylon 6/6

10315897

Price Range
£ 0.265 - £ 0.2593

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Width
    23.9 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
  • Number of Slots
    4
Fibre Clip 26.5 mm 8.0 mm 17.5 mm Red Nylon 6

10312759

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
99 In stock
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

10312797

Price Range
£ 2.4521 - £ 2.3954

Stock Levels
1002 In stock
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312773

Price Range
£ 2.7498 - £ 2.7498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 22.0 mm 9.5 mm 3.0 mm Natural Nylon 6/6

10315996

Price Range
£ 0.3033 - £ 0.2976

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    5.9 mm
  • Overall Length
    22.0 mm
  • Overall Width
    9.5 mm
Fibre Clip 32.0 mm (L) 12, 4 Natural

10316092

Price Range
£ 4.2806 - £ 4.2806

Stock Levels
1316 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 20.6 mm (L) Natural

10315972

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Length
    20.6 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312766

Price Range
£ 2.7498 - £ 2.7498

Stock Levels
9197 In stock
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.4 mm (L) 6 Natural

10316122

Price Range
£ 2.197 - £ 2.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm